|
SDX-SET and HDX-SET Series |
|
|
|
|
Quick Disconnect Handle/Thermocouple Probe Sets
|
Click for larger image. |
|
|
USD$2,655.00
SDX-SET-GP-J-SMP
|
|
Handles Supplied with 0.3m (1') Retractable Cable – Expands to 1.5m (5')!
|
|
In Stock with Subminiature Connector on Cable for Use with Handheld Thermometers
|
|
Free Mating Connector Included
|
|
SDX-UST Plastic Handle Accepts Both Standard and Miniature Probes/Connectors
|
View related products - Thermocouples
|
| |
|
|
|
General Purpose Probe:
General purpose immersion probe, 300mm 12" long, grounded
junction, 1/8" O.D., 304 SS sheath. Rated to 900°C (1650°F).
Penetration Probe:
Conical tip for insertion into soft and semi-frozen material.
300mm (12") long, grounded junction, 4.5 mm (3/16") O.D.
304 SS. Tip rated to 900°C (1650°F).
Air Probe:
Exposed thermocouple element protected by 3/16" O.D. 304 SS
sheath. Drilled end exposes bead to airflow for fast measurements.
Constant diameter for easy insertion or mounting into duct work.
300mm (12") long. Rated to 870°C (1600°F).
Fast Response Probe:
Special reduced diameter (1/16") tip designed for fast response.
Rugged 3 mm (1/8") O.D., grounded junction, 304 SS sheath.
Tip rated to 900°C (1650°F).
Flexible Tip Surface Probe:
Flexible tip conforms to most surfaces for fast, repeatable,
accurate measurements. Made from RTV silicone rubber for
good thermal contact. 6mm (1/4") O.D. 304 SS sheath. 5/16 OD,
overall. Tip rated to 260°C (500°F). Note: subjecting sensor tip
to temperatures above 315°C (600°F) will result in tip damage.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
|
|
Select SDX for SDX High Impact Plastic HDX for HDX Rugged Aluminum
(2)
|
|
|
Select GP for General Purpose Probe NP for Penetration Probe AP for Air Probe RT for Fast Response Probe FSP for Flexible Tip Surface Probe
(3)
|
|
|
Select J for J Type Thermocouple K for K Type Thermocouple E for E Type Thermocouple T for T Type Thermocouple
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
Related Links -
Related Products
|
|
|
|