OMEGADYNE® offers K-Series strain
gages in dual linear patterns in a halfbridge
design with a common tab. Precision Karma material offers excellent temperature and fatigue characterisitcs. K-Series gages have plated solder pads which make soldering quick and easy. No special solders or fluxes are required.
These
strain gages might be used for
transducer design for beams that have a
contraflexure point. Defined as a point
in a structure where bending occurs in
opposite directions. A transducer may
also be described as a reversed bending
beam. The grids are linear, both in the same direction, and are typically used
for bending strain applications.
Three Styles are Available:
Standard: SGK-LH1A-K350T-****, with grid centerline to centerline spacing of 5.52 mm (0.217")
Compact: Wide grid, SGK-LH1B-K350T-****, with grid centerline to centerline spacing of 5.50 mm (0.216")
Large: SGK-LH1C-K350T-****, with grid centerline to centerline spacing of 10.50 mm (0.413")
† All dollar amounts on this site are shown in US currency.