SHX subminiature connectors are ideal for use with fine gage thermocouple wires in applications where high temperatures are required. The SHX connector is permanently dot-coded to conform to ANSI and OMEGA standards; for applications such as high vacuum furnaces where contamination would adversely affect the process, USHX connectors are shipped with a removable color-coding dot. Two-piece ceramic construction assures long life, while the oversized terminal screws allow for easy wiring.
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in US currency.
Note: Type U uncompensated (Model SHX-U) connectors are used with Type B thermocouples (Pt/6%Rh-Pt/30%Rh)
Order male and female separately to create pairs.
Ordering Example: (1) SHX-K-M Ultra high temperature male connector, type K calibration, USD$324.00
Part Number Builder
Option Descriptions
(1)
Connector Style
Select SHX for Glazed connector with color coded dot USHX for Unglazed connector with removable color dot
(2)
Thermocouple Calibration
Select K for Type K T for Type T J for Type J E for Type E R/S for Type R/S G for Type G C for Type C D for Type D U for Uncompensated or Type B N for Type N
(3)
Connector Contacts
Select M for Male F for Femaler
(4)
ROHS
Select Nothing(leave field blank) for Non-ROHS -ROHS for ROHS
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.