|
|
|
|
"Snap-In” Fittings For Flexible and Copper Tubing
|
Click for larger image. |
|
|
USD$2,680.00
FT-020400-S1
|
|
100%Leakproof Installations, EveryTime
|
|
Efficient, Rapid Connections, Even in Tight Working Quarters
|
|
Reductions in Maintenance Cost
|
|
Suitable for Plastic and Copper Tubing Applications (For Stainless Steel Applications Consult Factory)
|
|
Rapid Disconnect and Reusability
|
View related products - Pumps & Mixers
|
| |
|
|
|
Connectors for use in, Food Service, Research and Industrial, Laboratories, Fluid Applications, Compressed Air, Plastic and Copper, Tubing Applications
fittings and color coded
caps are manufactured using food
grade Acetal Copolymers and
stainless steel - Our O-rings are
produced from food grade Nitrile
rubber.
fittings meet
stringent ISO 9001 requirements and
exceed all specifications
implemented by the FDA, NSF and
Water Quality Association. Together,
and in combination with patented,
proprietary design, your customer’s health and safety
are never compromised.
Application Adaptability Our fittings are modular in design, they can be
coupled together to form new integral fittings, making
any complex connection requirement fast and simple.
Easy, Quick Installation
Contrasting the time consuming procedure of sweating
traditional copper connections, the installation of
fittings is a click and a snap. There is no
need to drain systems, remake leaky solder joints, or
adjust awkward compression fittings—an especially
important feature when working in confined spaces.
Typical installation times can be cut by as much as 40%.
Despite this drastic cut in installation time, tests show
that
fittings have a substantial service life of
20 years, while withstanding temperatures and
pressures well in excess of normal working situations.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
|
|
| |
|
Back to top
|
|
|