Specifically designed for use
where surface temperatures reach
up to 1260°C (2300°F) and rough
handling is routine, OMEGA’s
Foundry Probe uses large, heavy-duty tips that can penetrate
surface slag to measure the true
temperature of the casting. The
surface to be measured must be
electrically conductive. The thermocouple's lead
wires are 16-gage stranded wire
with high temperature insulation
and stainless steel overbraiding
for added protection.
Note: Will not work with analog display
systems requiring 10 or 15 ohm
input impedance.
Specifications Calibration: Type K,
CHROMEGA™-ALOMEGA™
Maximum Temperature:
1260°C (2300°F) Contacts: 1/4" pointed
Lead Wire: 183 cm (6'), stainless
steel overbraiding Probe Length: 762 mm (30") Handle: Rugged Aluminum,
type HDX
† All dollar amounts on this site are shown in US currency.
Note: Probe Tips Must Contact Measurement Surface for Accurate Readings Ordering Example: (1) SP-HF-K-6-OST-M high temperature foundry probe, type K, 6 inches long with an OST male standard size connector long with an OST male standard size, USD$12,450.00