|
|
|
|
Economical High Temperature Surface Probe
|
Click for larger image. |
|
|
USD$2,635.00
SPHT-J-6
|
|
J, K, or E Surface Probes Available
|
|
150 mm (6") and 300 mm (12") Long Surface Probes Available
|
|
Molded Utility Handle Rated to 220ºC (428ºF)
|
|
Retractable Cable Expands to 1.5 m (5')
|
|
Subminiature Connector for Use with Handheld Thermometers
|
|
304 SS OMEGACLAD™ Sheath
|
|
Response Time: 2 Seconds Max for 63% Response
|
View related products - Infrared Temperature Measurement Instruments
|
| |
|
|
|
The SPHT-K-6 is Included at No Additional Cost with These Infrared Thermometers: OS532E, OS533E, OS534E, OSXL689, OS532E-DM, OS533E-DM, OS534E-DM, OS534E-CF, OS533E-CF.
Probe meet the standard limits of error.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) SPHT-K-12 Type K thermocouple, Sheath Diameter: 6 mm (1/4, USD$3,040.00
|
|
|
|
|
| |
|
Back to top
|
|
|