Mounting hardware has been eliminated in the SPJ-style panel jack by including retaining spring clips as part of the body design. A small tab and notch are provided to maintain straight, even rows without the need for precision matching. SPJ color-coded nylon connectors accept any standard size male thermocouple connector and are available in all ANSI calibrations as well as tungsten alloys.
Male Pin Version Panel Connectors also Available. Change "F" to "M" in Part Number
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) SPJ-T-F Female snap-in panel jack with type T calibration, USD$252.00
Part Number Builder
Option Descriptions
(1)
Calibration Type
Select K for Type K calibration T for Type T calibration J for Type J calibration E for Type E calibration R/S for Type R/S calibration U for Type U calibration N for Type N calibration G for Type G calibration C for Type C calibration D for Type D calibration
(2)
Pin Type
Select F for Female M for Male
(3)
ROHS
Select Nothing(leave field blank) for Non-ROHS -ROHS for ROHS
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.