SPECIFICATIONS Max Exposure Temperature: 232°C (450°F) Power Density: 5.0 watts/in2 (0.008 watts/mm2) Dielectric Strength: Over 2000V Power Leads: 61 cm (2') Standard 2-Prong Plug: 120 Vac (NEMA 1 to 15) Bare Wire Connection: 240 Vac
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual. Ordering Example: (1) SRBH0250-1 Beaker Heater, 150 Watts, 120 Vac, USD$3,700.00