SREH series enclosure heaters
feature our serpentine wound
heating element laminated between
two layers of 15 mil fiberglass
reinforced silicone rubber and
bonded to an aluminum mounting plate. The mounting plate comes
with two 11mm (7/16") holes for
mounting. The built-in air sensing
thermostat regulates the
temperature in the enclosure to
prevent condensation or freezing.The SREH enclosure
heaters can be mounted vertically or
horizontally, however optimal control
is achieved when mounted vertically.
SPECIFICATIONS Operating Voltage: 120 Vac
Leads: 122 cm (48") PFA
Heating Element: laminated between two layers of, 0.015 mil, fiberglass reinforced silicone rubber
Silicone Rubber Density: 16.8 oz/yd2 (0.06 grams/cm2) per layer
Overall Thickness: (blanket and bracket) 1/4" (0.64 cm)
Maximum Energized Exposure Temperature: 232°C (450°F)
Maximum De-energized Exposure Temperature: 260°C (500°F)
Minimum Exposure Temperature: -51°C (-60°F)
Dielectric Strength: > 2000 volts
† All dollar amounts on this site are shown in US currency.