|
|
|
|
Silicone Heaters | Flexible Heaters by Omega
|
Click for larger image. |
|
|
USD$1,615.00
SRFGA-108/5-P
|
|
Lightweight,Thin, Flexible
|
|
Available in 2.5, 5 and 10 W/in2
|
|
-56°C(-70°F) to 232°C (450°F) Operating Temperature
|
|
Etched Foil
|
|
Round or Rectangular Shapes
|
|
Available in 115 VAC or 230 VAC
|
|
Optional Pressure Sensitive Adhesive(PSA)†
|
View related products - Flexible Heaters
|
| |
|
|
|
Silicone rubber fiberglass insulated flexible heaters can improve heat transfer and speed warm-ups where controlled heating is required in confined areas. Two circuit designs are available: etched foil or wire wound. Heaters with etched foil designed elements are available where the length or width dimension is less than 10"(254 mm). All other heaters where both the length and the width dimensions exceed 10" (254 mm) use the wire-wound element design. Effect of power density: gentle warming is best done with 2.5 W/in2. An excellent all-purpose unit is the 5 W/in2. Rapid warm-up and high temperature are achieved with the 10 W/in2; however, the temperature must be controlled as the safe maximum operating temperature limit of 450°F (232°C) may be exceeded.
CAUTION AND WARNING! Fire and electrical shock may result if products are misused or installed or used by non-qualified personnel. See inside back cover for additional warning.
Applications -Freeze Protection -Low-Temperature Ovens -Heat Tracing Systems -Viscosity Control -Dehumidification of Motors and Control Devices
SPECIFICATIONS Wattage: 5 to 1440 Watts Power: 115 or 230** VAC Watt Density: 2.5, 5 and 10 W/in2 Lead Wire: 305 mm (12") PFA insulated Thickness: 0.040" except at lead wire exit Dielectric Strength: 1250 VAC Maximum Temperature: heaters without pressure sensitive adhesive, 232°C (450°F); heaters with pressure sensitive adhesive, 149°C (300°F) Minimum Temperature: -56°C (-70°F)
Round Silicone Rubber Heaters
Without PSA Model No. |
With PSA Model No. |
Diameter in. (cm) |
Total Wattage for Watt Density |
2.5W/in2 |
5W/in2 |
10W/in2 |
SRFRA-3/* |
SRFRA-3/*-P |
3 (7.62) |
- |
35 |
70 |
SRFRA-4/* |
SRFRA-4/*-P |
4 (10.16) |
31 |
62.8 |
125.6 |
SRFRA-5/* |
SRFRA-5/*-P |
5 (12.7) |
- |
98.15 |
196.3 |
SRFRA-6/* |
SRFRA-6/*-P |
6 (15.24) |
- |
141.3 |
282.7 |
SRFRA-7/* |
SRFRA-7/*-P |
7 (17.78) |
96.2 |
192.4 |
384.8 |
SRFRA-8/* |
SRFRA-8/*-P |
8 (20.32) |
125.65 |
251.3 |
502.6 |
SRFRA-9/* |
SRFRA-9/*-P |
9 (22.86) |
157.9 |
315.8 |
631.7 |
SRFRA-10/* |
SRFRA-10/*-P |
10 (25.4) |
196.25 |
392.5 |
785 |
/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.
If the table shows a "-" we do not offer the item in that dimension.
Rectangular Silicone Rubber Heaters
Without PSA Model No. |
With PSA Model No. |
Width, In.(cm) |
Length, In.(cm) |
Total Wattage for Watt Density |
2.5W/in2 |
5W/in2 |
10W/in2 |
SRFGA-101/* |
SRFGA-101/10-P |
1(3) |
1(3) |
- |
- |
- |
SRFGA-102/* |
SRFGA-102/*-P |
1(3) |
2(5) |
- |
- |
- |
SRFGA-103/* |
SRFGA-103/*-P |
1(3) |
3(8) |
- |
- |
30 |
SRFGA-104/* |
SRFGA-104/*-P |
1(3) |
4(10) |
- |
20 |
40 |
SRFGA-105/* |
SRFGA-105/*-P |
1(3) |
5(13) |
12.5 |
25 |
50 |
SRFGA-106/* |
SRFGA-106/*-P |
1(3) |
6(15) |
15 |
30 |
60 |
SRFGA-107/* |
SRFGA-107/*-P |
1(3) |
7(18) |
17.5 |
35 |
70 |
SRFGA-108/* |
SRFGA-108/*-P |
1(3) |
8(20) |
20 |
40 |
80 |
SRFGA-109/* |
SRFGA-109/*-P |
1(3) |
9(23) |
22.5 |
45 |
90 |
SRFGA-110/* |
SRFGA-110/*-P |
1(3) |
10(25) |
25 |
50 |
100 |
SRFGA-111/* |
SRFGA-111/*-P |
1(3) |
11(28) |
27.5 |
55 |
110 |
SRFGA-112/* |
SRFGA-112/*-P |
1(3) |
12(30) |
30 |
60 |
120 |
SRFGA-118/* |
SRFGA-118/*-P |
1(3) |
18(46) |
45 |
90 |
180 |
SRFGA-124/* |
SRFGA-124/*-P |
1(3) |
24(61) |
60 |
120 |
240 |
SRFGA-130/* |
SRFGA-130/*-P |
1(3) |
30(76) |
75 |
150 |
300 |
SRFGA-136/* |
SRFGA-136/*-P |
1(3) |
36(91) |
90 |
180 |
360 |
SRFGA-142/* |
SRFGA-142/*-P |
1(3) |
42(107) |
105 |
210 |
420 |
SRFGA-148/* |
SRFGA-148/*-P |
1(3) |
48(122) |
120 |
240 |
480 |
SRFGA-202/* |
SRFGA-202/*-P |
2(5) |
2(5) |
- |
- |
40 |
SRFGA-203/* |
SRFGA-203/*-P |
2(5) |
3(8) |
15 |
30 |
60 |
SRFGA-204/* |
SRFGA-204/*-P |
2(5) |
4(10) |
- |
40 |
80 |
SRFGA-205/* |
SRFGA-205/*-P |
2(5) |
5(13) |
25 |
50 |
100 |
SRFGA-206/* |
SRFGA-206/*-P |
2(5) |
6(15) |
30 |
60 |
120 |
SRFGA-207/* |
SRFGA-207/*-P |
2(5) |
7(18) |
35 |
70 |
140 |
SRFGA-208/* |
SRFGA-208/*-P |
2(5) |
8(20) |
40 |
80 |
160 |
SRFGA-209/* |
SRFGA-209/*-P |
2(5) |
9(23) |
45 |
90 |
180 |
SRFGA-210/* |
SRFGA-210/*-P |
2(5) |
10(25) |
50 |
100 |
200 |
SRFGA-211/* |
SRFGA-211/*-P |
2(5) |
11(28) |
55 |
110 |
220 |
SRFGA-212/* |
SRFGA-212/*-P |
2(5) |
12(30) |
60 |
120 |
240 |
SRFGA-218/* |
SRFGA-218/*-P |
2(5) |
18(46) |
90 |
180 |
360 |
SRFGA-224/* |
SRFGA-224/*-P |
2(5) |
24(61) |
120 |
240 |
480 |
SRFGA-230/* |
SRFGA-230/*-P |
2(5) |
30(76) |
150 |
300 |
600 |
SRFGA-236/* |
SRFGA-236/*-P |
2(5) |
36(91) |
180 |
360 |
720 |
SRFGA-242/* |
SRFGA-242/*-P |
2(5) |
42(107) |
210 |
420 |
840 |
SRFGA-248/* |
SRFGA-248/*-P |
2(5) |
48(122) |
240 |
480 |
960 |
SRFGA-303/* |
SRFGA-303/*-P |
3(8) |
3(8) |
22.5 |
45 |
90 |
SRFGA-304/* |
SRFGA-304/*-P |
3(8) |
4(10) |
30 |
60 |
120 |
SRFGA-305/* |
SRFG-305/*-P |
3(8) |
5(13) |
37.5 |
75 |
150 |
SRFGA-306/* |
SRFGA-306/*-P |
3(8) |
6(15) |
45 |
90 |
180 |
SRFGA-307/* |
SRFGA-307/*-P |
3(8) |
7(18) |
52.5 |
105 |
210 |
SRFGA-308/* |
SRFGA-308/*-P |
3(8) |
8(20) |
60 |
120 |
240 |
SRFGA-309/* |
SRFGA-309/*-P |
3(8) |
9(23) |
67.5 |
135 |
270 |
SRFGA-310/* |
SRFGA-310/*-P |
3(8) |
10(25) |
75 |
150 |
300 |
SRFGA-311/* |
SRFGA-311/*-P |
3(8) |
11(28) |
82.5 |
165 |
330 |
SRFGA-312/* |
SRFGA-312/*-P |
3(8) |
12(30) |
90 |
180 |
360 |
/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.
If the table shows a "-" we do not offer the item in that dimension.
Rectangular Silicone Rubber Heaters
Without PSA Model No. |
With PSA Model No. |
Width, In.(cm) |
Length, In.(cm) |
Total Wattage for Watt Density |
2.5W/in2 |
5W/in2 |
10W/in2 |
SRFGA-318/* |
SRFGA-318/*-P |
3(8) |
18(46) |
135 |
270 |
540 |
SRFGA-324/* |
SRFGA-324/*-P |
3(8) |
24(61) |
180 |
360 |
720 |
SRFGA-330/* |
SRFGA-330/*-P |
3(8) |
30(76) |
225 |
450 |
900 |
SRFGA-336/* |
SRFGA-336/*-P |
3(8) |
36(91) |
270 |
540 |
1080 |
SRFGA-342/* |
SRFGA-342/*-P |
3(8) |
42(107) |
315 |
630 |
1260 |
SRFGA-348/* |
SRFGA-348/*-P |
3(8) |
48(122) |
360 |
720 |
- |
SRFGA-404/* |
SRFGA-404/*-P |
4(10) |
4(10) |
40 |
80 |
160 |
SRFGA-405/* |
SRFGA-405/*-P |
4(10) |
5(13) |
50 |
100 |
200 |
SRFGA-406/* |
SRFGA-406/*-P |
4(10) |
6(15) |
60 |
120 |
240 |
SRFGA-407/* |
SRFGA-407/*-P |
4(10) |
7(18) |
70 |
140 |
280 |
SRFGA-408/* |
SRFGA-408/*-P |
4(10) |
8(20) |
80 |
160 |
320 |
SRFGA-409/* |
SRFGA-409/*-P |
4(10) |
9(23) |
90 |
180 |
360 |
SRFGA-410/* |
SRFGA-410/*-P |
4(10) |
10(25) |
100 |
200 |
400 |
SRFGA-411/* |
SRFGA-411/*-P |
4(10) |
11(28) |
110 |
220 |
440 |
SRFGA-412/* |
SRFGA-412/*-P |
4(10) |
12(30) |
120 |
240 |
480 |
SRFGA-418/* |
SRFGA-418/*-P |
4(10) |
18(46) |
180 |
360 |
720 |
SRFGA-424/* |
SRFGA-424/*-P |
4(10) |
24(61) |
240 |
480 |
960 |
SRFGA-430/* |
SRFGA-430/*-P |
4(10) |
30(76) |
300 |
600 |
1200 |
SRFGA-436/* |
SRFGA-436/*-P |
4(10) |
36(91) |
360 |
720 |
- |
SRFGA-442/* |
SRFGA-442/*-P |
4(10) |
42(107) |
420 |
840 |
- |
SRFGA-448/* |
SRFGA-448/*-P |
4(10) |
48(122) |
480 |
960 |
- |
SRFGA-505/* |
SRFGA-505/*-P |
5(13) |
5(13) |
62.5 |
125 |
250 |
SRFGA-506/* |
SRFGA-506/*-P |
5(13) |
6(15) |
75 |
150 |
300 |
SRFGA-507/* |
SRFGA-507/*-P |
5(13) |
7(18) |
87.5 |
175 |
350 |
SRFGA-508/* |
SRFGA-508/*-P |
5(13) |
8(20) |
100 |
200 |
400 |
SRFGA-509/* |
SRFGA-509/*-P |
5(13) |
9(23) |
112.5 |
225 |
450 |
SRFGA-510/* |
SRFGA-510/*-P |
5(13) |
10(25) |
125 |
250 |
500 |
SRFGA-511/* |
SRFGA-511/*-P |
5(13) |
11(28) |
137.5 |
275 |
550 |
SRFGA-512/* |
SRFGA-512/*-P |
5(13) |
12(30) |
150 |
300 |
600 |
SRFGA-606/* |
SRFGA-606/*-P |
6(15) |
6(15) |
90 |
180 |
360 |
SRFGA-607/* |
SRFGA-607/*-P |
6(15) |
7(18) |
105 |
210 |
420 |
SRFGA-608/* |
SRFGA-608/*-P |
6(15) |
8(20) |
120 |
240 |
480 |
SRFGA-609/* |
SRFGA-609/*-P |
6(15) |
9(23) |
135 |
270 |
540 |
SRFGA-610/* |
SRFGA-610/*-P |
6(15) |
10(25) |
150 |
300 |
600 |
SRFGA-611/* |
SRFGA-611/*-P |
6(15) |
11(28) |
165 |
330 |
660 |
SRFGA-612/* |
SRFGA-612/*-P |
6(15) |
12(30) |
180 |
360 |
720 |
SRFGA-618/* |
SRFGA-618/*-P |
6(15) |
18(46) |
270 |
540 |
1080 |
SRFGA-624/* |
SRFGA-624/*-P |
6(15) |
24(61) |
360 |
720 |
_ |
SRFGA-630/* |
SRFGA-630/*-P |
6(15) |
30(76) |
450 |
900 |
— |
SRFGA-636/* |
SRFGA-636/*-P |
6(15) |
36(91) |
540 |
1080 |
— |
SRFGA-642/* |
SRFGA-642/*-P |
6(15) |
42(107) |
630 |
1260 |
— |
SRFGA-648/* |
SRFGA-648/*-P |
6(15) |
48(122) |
720 |
- |
— |
SRFGA-707/* |
SRFGA-707/*-P |
7(18) |
7(18) |
122.5 |
245 |
490 |
SRFGA-708/* |
SRFGA-708/*-P |
7(18) |
8(20) |
140 |
280 |
560 |
SRFGA-709/* |
SRFGA-709/*-P |
7(18) |
9(23) |
157.5 |
315 |
630 |
/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.
Rectangular Silicone Rubber Heaters
Without PSA Model No. |
With PSA Model No. |
Width, In.(cm) |
Length, In.(cm) |
Total Wattage for Watt Density |
2.5W/in2 |
5W/in2 |
10W/in2 |
SRFGA-710/* |
SRFGA-710/*-P |
7(18) |
10(25) |
175 |
350 |
700 |
SRFGA-711/* |
SRFGA-711/*-P |
7(18) |
11(28) |
192.5 |
385 |
770 |
SRFGA-712/* |
SRFGA-712/*-P |
7(18) |
12(30) |
210 |
420 |
840 |
SRFGA-808/* |
SRFGA-808/*-P |
8(20) |
8(20) |
160 |
320 |
640 |
SRFGA-809/* |
SRFGA-809/*-P |
8(20) |
9(23) |
180 |
360 |
720 |
SRFGA-810/* |
SRFGA-810/*-P |
8(20) |
10(25) |
200 |
400 |
800 |
SRFGA-811/* |
SRFGA-811/*-P |
8(20) |
11(28) |
220 |
440 |
880 |
SRFGA-812/* |
SRFGA-812/*-P |
8(20) |
12(30) |
240 |
480 |
960 |
SRFGA-818/* |
SRFGA-818/*-P |
8(20) |
18(46) |
360 |
720 |
- |
SRFGA-824/* |
SRFGA-824/*-P |
8(20) |
24(61) |
480 |
960 |
— |
SRFGA-830/* |
SRFGA-830/*-P |
8(20) |
30(76) |
600 |
1200 |
— |
SRFGA-836/* |
SRFGA-836/*-P |
8(20) |
36(91) |
720 |
- |
— |
SRFGA-842/* |
SRFGA-842/*-P |
8(20) |
42(107) |
840 |
- |
— |
SRFGA-848/* |
SRFGA-848/*-P |
8(20) |
48(122) |
960 |
- |
— |
SRFGA-909/* |
SRFGA-909/*-P |
9(23) |
9(23) |
202.5 |
405 |
810 |
SRFGA-910/* |
SRFGA-910/*-P |
9(23) |
10(25) |
225 |
450 |
900 |
SRFGA-911/* |
SRFGA-911/*-P |
9(23) |
11(28) |
247.5 |
965 |
990 |
SRFGA-912/* |
SRFGA-912/*-P |
9(23) |
12(30) |
270 |
540 |
1080 |
SRFGA-1010/* |
SRFGA-1010/*-P |
10(25) |
10(25) |
250 |
500 |
1000 |
SRFGA-1011/* |
SRFGA-1011/*-P |
10(25) |
11(28) |
275 |
550 |
1100 |
SRFGA-1012/* |
SRFGA-1012/*-P |
10(25) |
12(30) |
300 |
600 |
1200 |
SRFGA-1018/* |
SRFGA-1018/*-P |
10(25) |
18(46) |
450 |
900 |
— |
SRFGA-1024/* |
SRFGA-1024/*-P |
10(25) |
24(61) |
600 |
1200 |
— |
SRFGA-1030/* |
SRFGA-1030/*-P |
10(25) |
30(76) |
750 |
- |
— |
SRFGA-1036/* |
SRFGA-1036/*-P |
10(25) |
36(91) |
900 |
- |
— |
SRFGA-1042/* |
SRFGA-1042/*-P |
10(25) |
42(107) |
1050 |
— |
— |
SRFGA-1048/* |
SRFGA-1048/*-P |
10(25) |
48(122) |
1200 |
— |
— |
SRFGA-1111/* |
SRFGA-1111/*-P |
11(28) |
11(28) |
302.5 |
605 |
- |
SRFGA-1112/* |
SRFGA-1112/*-P |
11(28) |
12(30) |
330 |
660 |
- |
SRFGA-1212/* |
SRFGA-1212/*-P |
12(30) |
12(30) |
360 |
720 |
- |
SRFGA-1218/* |
SRFGA-1218/*-P |
12(30) |
18(46) |
540 |
1080 |
— |
SRFGA-1224/* |
SRFGA-1224/*-P |
12(30) |
24(61) |
720 |
- |
— |
SRFGA-1230/* |
SRFGA-1230/*-P |
12(30) |
30(76) |
900 |
— |
— |
SRFGA-1236/* |
SRFGA-1236/*-P |
12(30) |
36(91) |
1080 |
— |
— |
/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Heaters with pressure sensitive adhesive: max. operating temperature is 300°F (149°C).
Any Custom heater requirement please contact custom engineering department by fill out the form attached in spec sheet & send to custom@omega.com
Ordering Example: (1) SRFGA-412/5 4 in width 12 in length with watt density 5 w/in^2 and 240 watts, USD$3,725.00, plus (1) SRFGA-412/5-P 4 in width 12 in length & Pressure sensitive adhesive on back side with watt density 5 w/in^2 and 240 watts, USD$3,775.00, plus (1) SRFRA-3/10 3 in. diameter heater with a watt density of 10 W/in2 and 70 watts of total power, USD$1,455.00, USD$3,725.00 + 3,775.00 + 1,455.00 = USD$8,955.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Model
|
|
Select SRFRA for round silicone rubber heaters SRFGA for rectangular silicone rubber heaters
(2)
|
Diameter (cm) Width (cm) and Length (cm)
|
|
Select 3 for Diameter 7.6 cm (3 in) for SRFRA model 4 for Diameter 10 cm (4 in) for SRFRA model 5 for Diameter 13 cm (5 in) for SRFRA model 6 for Diameter 15 cm (6 in) for SRFRA model 7 for Diameter 18 cm (7 in) for SRFRA model 8 for Diameter 20 cm (8 in) for SRFRA model 9 for Diameter 23 cm (9 in) for SRFRA model 10 for Diameter 25 cm (10 in) for SRFRA model 11 for Diameter 28 cm (11 in) for SRFRA model 12 for Diameter 30 cm (12 in) for SRFRA model 101 for Width 2.5 cm (1 in) Length 2.5 cm (1 in) for SRFGA model 102 for Width 2.5 cm (1 in) Length 5 cm (2 in) for SRFGA model 103 for Width 2.5 cm (1 in) Length 7.6 cm (3 in) for SRFGA model 104 for Width 2.5 cm (1 in) Length 10 cm (4 in) for SRFGA model 105 for Width 2.5 cm (1 in) Length 13 cm (5 in) for SRFGA model 106 for Width 2.5 cm (1 in) Length 15 cm (6 in) for SRFGA model 107 for Width 2.5 cm (1 in) Length 18 cm (7 in) for SRFGA model 108 for Width 2.5 cm (1 in) Length 20 cm (8 in) for SRFGA model 109 for Width 2.5 cm (1 in) Length 23 cm (9 in) for SRFGA model 110 for Width 2.5 cm (1 in) Length 25 cm (10 in) for SRFGA model 111 for Width 2.5 cm (1 in) Length 28 cm (11 in) for SRFGA model 112 for Width 2.5 cm (1 in) Length 30 cm (12 in) for SRFGA model 118 for Width 2.5 cm (1 in) Length 46 cm (18 in) for SRFGA model 124 for Width 2.5 cm (1 in) Length 61 cm (24 in) for SRFGA model 130 for Width 2.5 cm (1 in) Length 76 cm (30 in) for SRFGA model 136 for Width 2.5 cm (1 in) Length 91 cm (36 in) for SRFGA model 142 for Width 2.5 cm (1 in) Length 107 cm (42 in) for SRFGA model 148 for Width 2.5 cm (1 in) Length 122 cm (48 in) for SRFGA model 202 for Width 5 cm (2 in) Length 5 cm (2 in) for SRFGA model 203 for Width 5 cm (2 in) Length 7.6 cm (3 in) for SRFGA model 204 for Width 5 cm (2 in) Length 10 cm (4 in) for SRFGA model 205 for Width 5 cm (2 in) Length 13 cm (5 in) for SRFGA model 206 for Width 5 cm (2 in) Length 15 cm (6 in) for SRFGA model 207 for Width 5 cm (2 in) Length 18 cm (7 in) for SRFGA model 208 for Width 5 cm (2 in) Length 20 cm (8 in) for SRFGA model 209 for Width 5 cm (2 in) Length 23 cm (9 in) for SRFGA model 210 for Width 5 cm (2 in) Length 25 cm (10 in) for SRFGA model 211 for Width 5 cm (2 in) Length 28 cm (11 in) for SRFGA model 212 for Width 5 cm (2 in) Length 30 cm (12 in) for SRFGA model 218 for Width 5 cm (2 in) Length 46 cm (18 in) for SRFGA model 224 for Width 5 cm (2 in) Length 61 cm (24 in) for SRFGA model 230 for Width 5 cm (2 in) Length 76 cm (30 in) for SRFGA model 236 for Width 5 cm (2 in) Length 91 cm (36 in) for SRFGA model 242 for Width 5 cm (2 in) Length 107 cm (42 in) for SRFGA model 248 for Width 5 cm (2 in) Length 122 cm (48 in) for SRFGA model 303 for Width 7.6 cm (3 in) Length 7.6 cm (3 in) for SRFGA model 304 for Width 7.6 cm (3 in) Length 10 cm (4 in) for SRFGA model 305 for Width 7.6 cm (3 in) Length 13 cm (5 in) for SRFGA model 306 for Width 7.6 cm (3 in) Length 15 cm (6 in) for SRFGA model 307 for Width 7.6 cm (3 in) Length 18 cm (7 in) for SRFGA model 308 for Width 7.6 cm (3 in) Length 20 cm (8 in) for SRFGA model 309 for Width 7.6 cm (3 in) Length 23 cm (9 in) for SRFGA model 310 for Width 7.6 cm (3 in) Length 25 cm (10 in) for SRFGA model 311 for Width 7.6 cm (3 in) Length 28 cm (11 in) for SRFGA model 312 for Width 7.6 cm (3 in) Length 30 cm (12 in) for SRFGA model 318 for Width 7.6 cm (3 in) Length 46 cm (18 in) for SRFGA model 324 for Width 7.6 cm (3 in) Length 61 cm (24 in) for SRFGA model 330 for Width 7.6 cm (3 in) Length 76 cm (30 in) for SRFGA model 336 for Width 7.6 cm (3 in) Length 91 cm (36 in) for SRFGA model 342 for Width 7.6 cm (3 in) Length 107 cm (42 in) for SRFGA model 348 for Width 7.6 cm (3 in) Length 122 cm (48 in) for SRFGA model 404 for Width 10 cm (4 in) Length 10 cm (4 in) for SRFGA model 405 for Width 10 cm (4 in) Length 13 cm (5 in) for SRFGA model 406 for Width 10 cm (4 in) Length 15 cm (6 in) for SRFGA model 407 for Width 10 cm (4 in) Length 18 cm (7 in) for SRFGA model 408 for Width 10 cm (4 in) Length 20 cm (8 in) for SRFGA model 409 for Width 10 cm (4 in) Length 23 cm (9 in) for SRFGA model 410 for Width 10 cm (4 in) Length 25 cm (10 in) for SRFGA model 411 for Width 10 cm (4 in) Length 28 cm (11 in) for SRFGA model 412 for Width 10 cm (4 in) Length 30 cm (12 in) for SRFGA model 418 for Width 10 cm (4 in) Length 46 cm (18 in) for SRFGA model 424 for Width 10 cm (4 in) Length 61 cm (24 in) for SRFGA model 430 for Width 10 cm (4 in) Length 76 cm (30 in) for SRFGA model 436 for Width 10 cm (4 in) Length 91 cm (36 in) for SRFGA model 442 for Width 10 cm (4 in) Length 107 cm (42 in) for SRFGA model 448 for Width 10 cm (4 in) Length 122 cm (48 in) for SRFGA model 505 for Width 13 cm (5 in) Length 13 cm (5 in) for SRFGA model 506 for Width 13 cm (5 in) Length 15 cm (6 in) for SRFGA model 507 for Width 13 cm (5 in) Length 18 cm (7 in) for SRFGA model 508 for Width 13 cm (5 in) Length 20 cm (8 in) for SRFGA model 509 for Width 13 cm (5 in) Length 23 cm (9 in) for SRFGA model 510 for Width 13 cm (5 in) Length 25 cm (10 in) for SRFGA model 511 for Width 13 cm (5 in) Length 28 cm (11 in) for SRFGA model 512 for Width 13 cm (5 in) Length 30 cm (12 in) for SRFGA model 606 for Width 15 cm (6 in) Length 15 cm (6 in) for SRFGA model 607 for Width 15 cm (6 in) Length 18 cm (7 in) for SRFGA model 608 for Width 15 cm (6 in) Length 20 cm (8 in) for SRFGA model 609 for Width 15 cm (6 in) Length 23 cm (9 in) for SRFGA model 610 for Width 15 cm (6 in) Length 25 cm (10 in) for SRFGA model 611 for Width 15 cm (6 in) Length 28 cm (11 in) for SRFGA model 612 for Width 15 cm (6 in) Length 30 cm (12 in) for SRFGA model 618 for Width 15 cm (6 in) Length 46 cm (18 in) for SRFGA model 624 for Width 15 cm (6 in) Length 61 cm (24 in) for SRFGA model 630 for Width 15 cm (6 in) Length 76 cm (30 in) for SRFGA model 636 for Width 15 cm (6 in) Length 91 cm (36 in) for SRFGA model 642 for Width 15 cm (6 in) Length 107 cm (42 in) for SRFGA model 648 for Width 15 cm (6 in) Length 122 cm (48 in) for SRFGA model 707 for Width 18 cm (7 in) Length 18 cm (7 in) for SRFGA model 708 for Width 18 cm (7 in) Length 20 cm (8 in) for SRFGA model 709 for Width 18 cm (7 in) Length 23 cm (9 in) for SRFGA model 710 for Width 18 cm (7 in) Length 25 cm (10 in) for SRFGA model 711 for Width 18 cm (7 in) Length 28 cm (11 in) for SRFGA model 712 for Width 18 cm (7 in) Length 30 cm (12 in) for SRFGA model 808 for Width 20 cm (8 in) Length 20 cm (8 in) for SRFGA model 809 for Width 20 cm (8 in) Length 23 cm (9 in) for SRFGA model 810 for Width 20 cm (8 in) Length 25 cm (10 in) for SRFGA model 811 for Width 20 cm (8 in) Length 28 cm (11 in) for SRFGA model 812 for Width 20 cm (8 in) Length 30 cm (12 in) for SRFGA model 818 for Width 20 cm (8 in) Length 46 cm (18 in) for SRFGA model 824 for Width 20 cm (8 in) Length 61 cm (24 in) for SRFGA model 830 for Width 20 cm (8 in) Length 76 cm (30 in) for SRFGA model 836 for Width 20 cm (8 in) Length 91 cm (36 in) for SRFGA model 842 for Width 20 cm (8 in) Length 107 cm (42 in) for SRFGA model 848 for Width 20 cm (8 in) Length 122 cm (48 in) for SRFGA model 909 for Width 23 cm (9 in) Length 23 cm (9 in) for SRFGA model 910 for Width 23 cm (9 in) Length 25 cm (10 in) for SRFGA model 911 for Width 23 cm (9 in) Length 28 cm (11 in) for SRFGA model 912 for Width 23 cm (9 in) Length 30 cm (12 in) for SRFGA model 1010 for Width 25 cm (10 in) Length 25 cm (10 in) for SRFGA model 1011 for Width 25 cm (10 in) Length 28 cm (11 in) for SRFGA model 1012 for Width 25 cm (10 in) Length 30 cm (12 in) for SRFGA model 1018 for Width 25 cm (10 in) Length 46 cm (18 in) for SRFGA model 1024 for Width 25 cm (10 in) Length 61 cm (24 in) for SRFGA model 1030 for Width 25 cm (10 in) Length 76 cm (30 in) for SRFGA model 1036 for Width 25 cm (10 in) Length 91 cm (36 in) for SRFGA model 1048 for Width 25 cm (10 in) Length 122 cm (48 in) for SRFGA model 1011 for Width 28 cm (11 in) Length 28 cm (11 in) for SRFGA model 1012 for Width 28 cm (11 in) Length 30 cm (12 in) for SRFGA model 1212 for Width 30 cm (12 in) Length 30 cm (12 in) for SRFGA model 1218 for Width 30 cm (12 in) Length 46 cm (18 in) for SRFGA model 1224 for Width 30 cm (12 in) Length 61 cm (24 in) for SRFGA model 1230 for Width 30 cm (12 in) Length 76 cm (30 in) for SRFGA model 1236 for Width 30 cm (12 in) Length 91 cm (36 in) for SRFGA model 1242 for Width 30 cm (12 in) Length 107 cm (42 in) for SRFGA model 1248 for Width 30 cm (12 in) Length 122 cm (48 in) for SRFGA model
(3)
|
Wattage Density
|
|
Select 2 for 2.5 W/in2 5 for 5 W/in2 10 for 10 W/in2
(4)
|
PSA (Adhesive)
|
|
Select Nothing(leave field blank) for without PSA -P for with PSA
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
|
Back to top
|
|
|