The SST and QST Split Sheath Insertion Heaters are designed especially for platen, die or mold heating applications where the holes are poorly drilled or worn through age. Independent expansion of each section of the SST and QST when energized, creates intimate contact with the wall of the hole. Split Sheath design can Improve conductive heating and quickly insert and removed from long holes. Incoloy® Sheath gives long life at extreme temperatures with compacted to maximum density for the excellent element to sheath heat transfer and dielectric strength
Flexible Leads - SST & QST are available with flexible lead wires machine connected to the terminal pins, for temperatures to 850°F(450°C). 12” length is standard. Specify a longer length.
Screw Terminals - SST and QST are available with standard 8/32 x 1” welded nickel plated steel studs. Tight terminal connections are made using lugs, leads or bus bar. Stainless steel and other thread sizes or lengths are available.
Lead Protection
Armor Cable is the best protection against abrasion or other damage to lead wires. A straight transition adapter with 12” stainless steel armor cable and 14” lead wires is standard.
Specify longer length.
Armor Cable Lead Protection
An SST Insertion Heater with right angle stainless steel armor cable protect leads. Figure DS is for use where spacing is limited and for wiring convenience.
12” cable and 14” overall lengths are standard. Specify longer length.
Braided Leads
Flexible stainless steel braid protects leads from sharp edges. The braided sleeving is virtually as flexible as non-protected leads. 12” stainless steel braid with 14” leads are standard. Specify longer length.
Stainless Steel Braided Leads
Right angle flexible stainless steel braid protects lead wires from abrasion and are full length flexible at right angle orientation for installations with limited spacing. 12” stainless steel braid with 14” leads are standard. Specify longer length.
† All dollar amounts on this site are shown in US currency.