OMEGA™ Miniature and Standard Protection Tubes are available in 316 stainless steel and Inconel 600 nickel alloy. Tubes are available either open at both ends or with one end closed. Standard length available from stock is 6 inches; however, practically any length tube is available on short delivery.
OMEGA’s protection tubes are intended for use with OMEGA’s fine or heavy gage thermocouples and ceramic insulators, as well as OMEGA’s standard thermocouples made from OMEGACLAD™ thermocouple wire. These items are shown in Section A of this catalog. Bare wire thermocouples can be insulated using OMEGATITE™ ceramic insulators as well as the insulators used in replacement elements.
OMEGA’s protection tubes can be conveniently secured into pipes, vessels, and chambers by using OMEGALOK™ compression fittings.
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in US currency.
Part Number Builder
Option Descriptions
(1)
Tube Material All tubes above are 6 inches long
Select SS for 316 Stainless Steel INC for Inconel 600
(2)
Tube O.D.
Select 116 for 1/16 inch 18 for 1/8 inch 316 for 3/16 inch 14 for 1/4 inch 516 for 5/16 inch 38 for 3/8 inch 716 for 7/16 inch 12 for 1/2 inch
(3)
End Configuration
Select CLOSED for Closed End OPEN for Open End
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.