|
|
|
|
|
USD$5,295.00
STR2
|
|
Sophisticated Current Control •STR2: 2 A/phase •STR4: 4 A/phase •STR8: 8 A/phase
|
|
Anti-Resonance for Optimized Torque and Smoothness Over a Wide Speed Range
|
|
Microstep Emulation for Creating Smooth Motion Even with Low-Resolution Step Signals
|
|
Up to 20,000 Steps/Revolution
|
|
Step and Direction or CW/CCW Pulse Operation
|
|
Built-In Noise Filter on STEP and DIR Inputs
|
|
Large Family of Compatible 2-Phase Stepper Motors
|
View related products - Drives & Motors
|
| |
|
|
|
The STR series stepper drive is a compact,
powerful, digital step and direction drive
available in three power ranges: 2 A/phase, 4 A/phase
and 8 A/phase. The STR series is ideal for
applications requiring basic step and
direction control of a 2-phase step motor.
STR drives feature advanced microstepping performance
and sophisticated current control with anti-resonance.
Anti-resonance electronically damps motor and system
resonances, which improves motor smoothness and torque
over a wide speed range.
All setup is done via dip switches and a
rotary switch on the side of the drive,
including motor selection, running current,
idle current, and step resolution.
STR drives are available with a large family
of compatible 2-phase step motors, selected
to optimize performance of both the drive
and motor.
NOTE: These drives require step pulses from a PLC or other controller.
SPECIFICATIONS
POWER AMPLIFIER SECTION (STR2)
Amplifier Type: MOSFET, dual H-bridge, 4 quadrant
Current Control: 4 state PWM at 20 kHz
Output Current: Up to 2.2 A/phase, depending on motor selection
Switch Selectable % of Maximum Current: 100%, 90%, 80%, 70%
Power Supply: External 12 to 48 Vdc power supply required
Idle Current Reduction: Reduction to 50% or 90%, switch selectable
POWER AMPLIFIER SECTION (STR4)
Amplifier Type: MOSFET, dual H-bridge, 4 quadrant
Current Control: 4 state PWM at 20 kHz
Output Current: Up to 4.5 A/phase, depending on motor selection
Switch Selectable % of Maximum Current: 100%, 90%, 80%, 70%
Power Supply: External 24 to 48 Vdc power supply required
Idle Current Reduction: Reduction to 50% or 90%, switch selectable
POWER AMPLIFIER SECTION (STR8)
Amplifier Type: MOSFET, dual H-bridge, 4 quadrant
Current Control: 4 state Pwm at 20 kHz
Output Current: Up to 8 A/phase, depending on motor selection Switch
Selectable % of Maximum Current: 100%, 90%, 80%, 70%
Power Supply: External 24 to 75 Vdc power supply required
Idle Current Reduction: Reduction to 50% or 90%, switch selectable
CONTROLLER SECTION
Mode Of Operation: Step and direction, Cw/Ccw
Microstep Resolution: Switch selectable: 200, 200 smooth, 400, 400 smooth, 2000, 5000, 12800, 20000 steps/revolution
Speed Range: Depends upon selected resolution; amplifier is suitable for speeds up to 50 rps
Anti Resonance: Raises the system damping ratio; eliminates midrange instability and allows stable operation to 50 rps
Waveform: Allows for fine adjustment of phase current waveform harmonic content to reduce low-speed torque ripple in the range 0.25 to 1.5 rps
Digital Noise Filter: Step pulse input: 150 kHz or 2 MHz, jumper selectable
Self Test Switch Selectable: Rotates motor 2 revolutions in each direction
Control Inputs: Step, direction, enable, optically isolated; 4 to 30 Vdc, 5 to 15 mA.
Step Input: Min pulse width = 250 ns; max pulse frequency = 2 MHz
Fault Output: Photodarlington, 80 mA, 30 Vdc max; voltage drop = 1.2 Vdc max at 80 mA
Ambient Temperature: 0 to 50°C (32 to 122°F) humidity 90% non-condensing
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) STR4 Step/Direction stepper drive, 4A/phase, USD$9,895.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download STR4 and STR8 Series - Stepper Motor Drives |
Download STR2 Series - Stepper Motor Drives |
Related Products |
|
|
OMHW Series: |
Washdown Stepper Motors for Wet and Dusty Environments |
|
|
|
|
|
|
ST Series: |
High Performance Stepper Drives With Advanced Features And Control Options |
|
|
|
|
|
|