Super OMEGACLAD™ XL sheathed mineral-insulated thermocouple wire can be used at high temperatures for prolonged periods
with very little drift of the base metal thermocouple. The sheath material uses
Nickel-Chrome based Super OMEGACLAD™ XL sheathing, which provides excellent
oxidation resistance. The sheath can withstand long-term exposure to combustion
gases or air at temperatures up to1150°C. Short-term exposures to higher
temperatures are also possible. Superior resistance to oxidation attack results from a
tenacious and protective high temperature film that does not affect the stability of the
thermocouple alloys. This film permits the sensor to be used at high temperatures
for prolonged periods with improved accuracy over other available sheath materials. Super
OMEGACLAD™ sheathing also provides excellent resistance to corrosion in high
temperature chlorine-contaminated oxidizing environments and ammonia/nitride-rich
environments at temperatures above 980°C, the temperature at which the
protective film forms.
Imperial Model No.
[*] Insert Wire Calibration
Sheath Material
Sheath Dia.(in)
Wall Thickness(in)
Resistance at
15.5°C Ohms/Dbl. foot
Wire Dia.(in)
XL-[*]-MO-010
Type K or Type N
Omegaclad XL
0.010
0.0015
72
0.002
XL-[*]-MO-020
0.020
0.003
38
0.004
XL-[*]-MO-032
0.032
0.005
24
0.005
XL-[*]-MO-040
0.040
0.007
15
0.006
XL-[*]-MO-062
0.062
0.010
6
0.01
XL-[*]-MO-125
0.125
0.018
1.5
0.021
XL-[*]-MO-188
0.188
0.025
0.59
0.032
XL-[*]-MO-250
0.250
0.036
0.37
0.04
XL-[*]-MO-313
0.313
0.040
0.35
0.05
Metric Model No.
[*] Insert Wire Calibration
Sheath Material
Sheath Dia.(mm)
Wall Thickness(mm)
Resistance at
15.5°COhms/Dbl. meter
Wire
Dia.(mm)
XL-[*]-MO-0.25MM
Type K or Type N
Omegaclad XL
0.25
0.038
236
0.045
XL-[*]-MO-0.5MM
0.5
0.076
125
0.089
XL-[*]-MO-.75MM
0.75
0.113
79
0.134
XL-[*]-MO-1.0MM
1
0.152
49
0.178
XL-[*]-MO-1.5MM
1.5
0.254
20
0.254
XL-[*]-MO-2.0MM
2
0.305
12
0.356
XL-[*]-MO-3.0MM
3
0.457
4.9
0.559
XL-[*]-MO-4.5MM
4.5
0.66
1.9
0.787
XL-[*]-MO-6.0MM
6
0.94
1.2
1.016
XL-[*]-MO-8.0MM
8
1.016
1.1
1.27
† All dollar amounts on this site are shown in US currency.
Note: • For IEC Class 1 Tolerance (Special Limits of Error), add suffix "-SLE" to Part Number; add 20% to price. • For High Purity MgO, add suffix "-HP" to Part Number;
Part Number Builder
Qty:
Option Descriptions
(1)
Cable Type
Select K for type K N for type N
(2)
Sheath Diameter
Select 010 for 010 in. 020 for 020 in. 032 for 032 in. 040 for 040 in. 062 for 062 in. 125 for 125 in. 188 for 188 in. 250 for 250 in. 313 for 313 in. 0.25MM for 0.25 mm 0.5MM for 0.5 mm 0.75MM for 0.75 mm 1.0MM for 1.0 mm 1.5MM for 1.5 mm 2.0MM for 2.0 mm 3.0MM for 3.0 mm 4.5MM for 4.5 mm 6.0MM for 6.0 mm 8.0MM for 8.0 mm
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.