TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Glass Bulb and DialT... >> DialTemp™ Therm... >> SUR Series

DialTemp™ Surface Thermometers Dual Fahrenheit & Celsius Dials

SUR Series   
RoHS
 
Surface Dial Thermometers
SUR Series:DialTemp™ Surface Thermometers Dual Fahrenheit & Celsius Dials
Click for larger image.
   
USD$1,685.00  SUR-15
Dual Fahrenheit and Celsius Dials
Quick Accurate Response
Magnets Provide Stable Mounting on Ferrous Surfaces

View related products - Glass Bulb and DialTemp™ Thermometers

Click to scroll below to order See Specs PDF View a printer friendly page

Operating Instructions:
This unique, handy little gage is great for use in sensing the temperature of almost any surface. The bimetal sensing element is exposed to allow quick accurate response to surface temperature, but adequately shielded from damage by a protective cover and heat collector. For the most accurate reading this surface thermometer should be used in still air. Place the gage on the surface where you wish to know the temperature dial face up with bimetal sensing element against the surface. The magnets will allow placement in any position on a ferrous surface. It can also be used on any other material with a horizontal surface. Allow about a minute for the sensing element to stabilize and then read the temperature. Higher or lower air temperatures surrounding the thermometer or a draft over the surface may slightly affect the temperature indicated.

Some Typical Applications:
Air ducts, boilers, cabinets, drums, engines, enclosures, fire boxes, manifolds, platens, plumbing, piping, refrigerators and many others.

Specifications
Head Size: 5.08 cm (2")
Height: 1.27 cm (11/2")
Weight: 56.7 g (2 oz) approx
Dial: White background, blue marks and numbers
Case: Aluminum with optically clear crystal
Sensing Element: Precision calibrated bimetal coil
Accuracy: 2% of full scale
Response Time: Approximately 1 minute
Mounting: Two magnets on back


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the SUR-15  SUR-15 In Stock   1,685.00    0-150F, -20-65C THERMOMETER RoHS compliant
Click to expand/minimize a list of what others bought with the SUR-25  SUR-25 In Stock   1,685.00    0-250F, -20-120C THERMOMETER RoHS compliant
Click to expand/minimize a list of what others bought with the SUR-50  SUR-50 1 Week   1,780.00    0-500F, -20-260C THERMOMETER RoHS compliant
Click to expand/minimize a list of what others bought with the SUR-75  SUR-75 In Stock   1,780.00    50-750F, 10-400C THERMOMETER RoHS compliant
 Accessories
    T-27 3 Weeks   164.00    Spring Handle RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) SUR-75 50-750F, 10-400C THERMOMETER, USD$1,780.00
 Part Number Builder
(1)   
S
S
U
U
R
R
-
-
Qty:

Option Descriptions
(1) Temperature Range
  Select
15 for -20 to 65C (0 to 150F)
25 for -20 to 120C (0 to 250F)
50 for -20 to 260C (0 to 500F)
75 for 10 to 400C (50 to 750F)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   

   Back to topBack to top




MMV | 6 | 020