|
|
|
|
Over-the-Side Immersion Heaters for Salt Bath Heating
|
Click for larger image. |
|
|
USD$77,710.00
TBL-1301/240V
|
| |
|
|
|
APPLICATIONS
- Primarily for use in salt baths.
- Available in other sheath
materials and watt densities for
most liquids and viscous
materials. Conctact sales for further information
FEATURES
Vapor resistant cast iron terminal
box for dependable service.
Optional features include special
voltage or wattage, ¾ factory
installed sludge legs, special riser
height. Contact sales for further information.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) TBL-1301/240V 3 kW Heater powered by 240 Vac, USD$77,710.00
|
|
|
|
|
| |
|
Back to top
|
|
|