The TC-WELD thermocouple welder is designed for sensor manufacturers who produce commercial-grade thermocouple junctions, and for users of large numbers of exposed junction thermocouples, such as test and development laboratories where multipoint temperature sensing of test pieces is required.
No special skills are needed and most people will be capable of producing quality work with minimal practice. The instrument can be operated via the front panel or by using the footswitch.
This model is suitable for welding wires up to 1.1 mm (0.043"") in diameter and has an argon gas shield facility.
A satisfactory thermocouple junction is produced without using argon, but where argon is available a momentary purge is automatically triggered immediately prior to the weld to give optimum weld integrity.
General Specification
Product Name: Fine Wire Welder Model: TC-WELD Dimension: 220 (W) x 100 (H) x 270 (D) mm Weight: 3.6 kg / 7.94lbs Weld Wire Diameter: 0.08mm / 0.003&rdquo to1.1mm / 0.043&rdquo Duty Cycle: 5-10 welds per minute Input: 90-260 VAC / 50-60 Hz Energy Output: 0 to 60 joules Power Consumption: Max 120 VA dropping to 10 VA during charging Argon Input Port: 6mm (1/4 dia) tube Push connenct
What's included in the Box
1x TC-weld 1x Power Cord 1x Foot Switch 1x Bonding Carbon Electrode 1x Bonding Copper Electrode 1x Safety Glasses 1x Spare Fuse 1x Removable Plier with Lead
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in US currency.