TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Precision Calibratio... >> hot point™ Dry... >> TCL-650S, TCL-M165S-B, TCL-M255S-B, TCL-3M165E

Dry Block Temperature Calibrators and Micro-Bath Calibrators

TCL-650S, TCL-M165S-B, TCL-M255S-B, TCL-3M165E   
CE
 
Dry Block, Micro Bath and Multi-Function Calibrators
TCL-650S, TCL-M165S-B, TCL-M255S-B, TCL-3M165E:Dry Block Temperature Calibrators and Micro-Bath Calibrators
Click for larger image.
   
Extremely High Accuracy and Stability
Certificate of Calibration Included
Five Models to meet all your calibration needs
   TCL650S-D Precision Dry Block Calibrator,
   ambient to 650°C (1202°F
   TCL165S-D Precision Hot/Cold Dry Block    
   TCL165S-B Precision Hot/Cold Micro Bath    
   TCL-3M255S-BPrecision Micro Bath
   Calibrator, Ambient to 255°C (491°F)
   TCL3M165EPrecision 4-Function Base
   (add the functions you need)

View related products - Precision Calibration Equipment and Ice Point References

Click to scroll below to order See Specs PDF View a printer friendly page

A temperature calibrator today needs to be versatile and meet a wide range of requirements. It should be an easily portable device to cope with frequently changing operation locations, as in multiple test bays or in production locations. A calibrator should also be equally suitable for stationary use in the measurement lab or in testing and inspection. To meet these demands, these calibrators are lightweight and easy-to-use at each site. Five temperature calibrators are available to cover the range from -35 to 650°C (-31 to 1202°F) and wet or dry calibration requirements.

    • Dry Block Calibrator: TCL-650S-D, ambient to 650°C (1202°F)
    • Dry Block Calibrator: TCL-165S-D, -35 to 165°C (-31 to 329°F)
    • Micro Bath Calibrator: TCL-M165S-B, -35 to 165°C (-31 to 329°F)
    • Micro Bath Calibrator: TCL-M255S-B, ambient to 255°C (491°F)

Why Calibrate? Temperature sensors are subject to mechanical, thermal and chemical stresses. This results in a drift the longer the sensors are in use. Only the regular calibration of the sensors provides information on the difference between the actual temperature and the measured temperature and makes the specific drift visible. This data can be critical to maintaining a stable process operation. Dry block calibrators and micro bath calibrators are one of the best means to check and calibrate a wide range of temperature measuring instruments and temperature sensors. Mechanical, electro-mechanical or electronic measurement equipment can be checked with ease. These compact and durable calibrators are easy to transport, user-friendly and offer all the features required for the specific test.

Specifications
Control Sensor:
Switchable internal/external
Micro Bath
Temperature Range:
-35 to 165°C (-31 to 329°F)
Tolerance: ±0.1°C (±0.18°F)
Stability: ±0.05°C (±0.09°F)
Measurement Zone: 110 to 150 mm (4.33 to 5.91")
DRY BLOCK
Temperature Range:
-35 to 165°C (-31 to 329°F)
Tolerance: ±0.3°C (±0.54°F)
Stability: ±0.05°C (±0.09°F)
Measurement Zone: 123 to 163 mm (4.84 to 6.42")
Infrared
Temperature Range:
-35 to 165°C (-31 to 329°F)
Tolerance: ±0.5°C (±0.9°F)
Stability: ±0.05°C (±0.09°F)
Measurement Zone: 110 mm (4.33")
Surface
Temperature Range:
-25 to 150°C (-13 to 302°F)
Tolerance: ±1°C (±1.8°F)
Stability: ±0.2°C (±0.36°F)
Block: 60 mm (2.36") diameter, 170 mm (6.69") depth
Display: 178 mm (7") bright color touch screen, 120 to 140° viewing angle
Units: C°/F° switchable
Display Range: -50 to 165°C (-58 to 329°F)
Resolution: 0.1/0.01/0.001°C (0.18/0.02/0.002°F)
Dimensions
    Width: 210 mm (8.27")
    Height: 380 x 50 mm (14.96 x 1.97")
    Depth: 300 mm (11.81")
Weight: Approximately 13 kg (28.7 lb)
Power Supply: 100 to 240 Vac, 50/60 Hz
Power Consumption: Approximately 400 VA


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 TCL-650S-D    Consult sales   Precision dry block calibrator, ambient to 650°C (1202°F)  
 TCL-165S-D 6 Weeks   513,740.00    Precision dry block calibrator, -35 to 165°C (-31 to 329°F)  
 TCL-M165S-B 6 Weeks   241,370.00    Precision micro bath calibrator, -35 to 165°C (-31 to 329°F)  
 TCL-M255S-B In Stock   396,045.00    Precision micro bath calibrator, ambient to 255°C (491°F)  
 ACCESSORIES FOR TCL-650S AND TCL-165
 TCL-S-DB28150-A    Consult sales   Adaptor sleeve, 2 bores 1/4 and 1/8" dia.  
 TCL-S-DB28150-B    Consult sales   Adaptor sleeve, 3 bores 1/2, 1/4 and 1/8" dia.  
 TCL-S-DB28150-C    Consult sales   Adaptor sleeve, 4 bores 1/8, 3/16, 1/4, 3/8" dia.  
 TCL-S-DB28150-D    Consult sales   Adaptor sleeve, 7 bores 6 x 1/4 and 1/8" dia.  
 TCL-S-DB28150-E 7 Weeks   25,570.00    Adaptor sleeve, 7 bores 1/8 and 2 x 3/16", 2 x 1/4",2 x 3/8" dia.  
 ACCESSORIES FOR TCL-M165
 TCL-S-M5-MB60    Consult sales   Micro bath tub insert  
 TCL-M16-L155C In Stock   6,670.00    Calibration liquid (10 cS)FOR TCL-165S  
 TCL-M16-L255C    Consult sales   Calibration liquid (50 cS) FOR TCL-M255S  
All dollar amounts on this site are shown in US currency.

 Note: * Tub insert aids quick changes (no cleaning). Ordering tub insert with the micro bath includes the tub in the calibration.
Comes complete with C of C, power cable, insertion tool, sensor basket, suction pump, transport cover, magnetic stirrer with magnet lifter, sensor lid with 5 silicone plugs, and operator’s manual
To order a calibrator with multiple functions contact our sales team.
 Ordering Example: (1) TCL-M16-L155C Calibration liquid (10 cS), USD$6,670.00,  plus (1) TCL-M165S-B Precision micro bath calibrator, -35 to 165°C, USD$241,370.00, , USD$6,670.00 + 241,370.00 = USD$248,040.00

   

   Back to topBack to top




MMV | 6 | 020