|
|
|
Sanitary Thermocouple Sensor With Integral Cable
|
Click for larger image. |
|
|
USD$8,620.00
TCS-TU-H-0300-D1-CB-120
|
|
1/4" Diameter Probe Design for Standard Duty, or 3/8" to 3/16" Stepped Probe Design For Heavy Duty Applications
|
|
Probe Lengths of 3", 4", 5" and 6" Available From Stock, Other Lengths Also Available
|
|
Process Connection is a 1½"-16 AMP Tri-Grip (Tri-Clamp® Compatible) Standard Conforming to ASME BPE-2007. Other Cap Sizes and Styles are Available.
|
|
Sensor Can be Used in Sanitary, Hygienic and Clean-In-Place Food, Dairy, Beverage and BioPharmaceutical Processes
|
|
316L SS Wetted Surfaces with 32 µ in or Better Finish
|
|
Includes 2-Conductor (#24AWG Stranded) Special Limits of Error Thermocouple Cable with PFA Insulation and Jacket, 10' Long with Molded Nylon Strain Relief, Longer Lengths Available
|
|
Sensor Cables Supplied with Stripped Leads, Optional Connectors, Transmitters and Electronic Instruments are Available.
|
|
Ungrounded Type J, K, T or E Thermocouples.
|
|
-50 to 200°C (-58 to 392°F) Temperature Range
|
View related products - Sanitary
|
| |
|
|
|
The OMEGA™ TCS-S-CB and TCS-H-CB Series
Thermocouple Sensors are designed for use in Sanitary or Hygienic
Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical
industries. These sensors are manufactured with 316L stainless steel
housings that meet the dimensional requirements of the ASME
BPE-2007 Standard, and are welded and processed to provide a clean,
smooth, 32 µinch or better surface finish in the wetted areas for
easy cleaning.
In addition to the standard 1½-16AMP process connection, these can be provided
in the following sizes and styles:
Process Connection | Model Number Code |
3/4"-16AMP | -B1- |
1" and 1½"-16AMP | -D1- |
2"-16AMP | -E1- |
2½"-16AMP | -F1- |
3"-16AMP | -G1- |
4"-16AMP | -H1- |
If you need a process connection that is not listed above, please contact our sales department for availability.
The probe stems are manufactured in two configurations; standard ¼" diameter probe for standard duty service,
and a stepped 3/8" to 3/16" diameter probe design for good response times in heavy duty applications.
The integral cable with molded strain relief allows for easy and direct connection
to your instrumentation. These sensors are also
available in RTD
and Thermistor styles to accommodate any process input requirement. In addition to the
standard 1½-16AMP flange design, these can be provided
in a wide variety of flange sizes and styles. If you need something a
little (or a lot) different, we can accommodate your needs.
Food process hygienic temperature sensors can be used to aid food safety inspection compliance and verification of time temperature control. Combined with a chart recorder model CTXL you can temperature monitor a CCP ( Critical Control Point) or sanitation time and move toward a HACCP (Hazard Analysis Critical Control Point) compliance plan.
This sensor is stocked with Type "T" or Type "J" Thermocouples standard, but are available in any thermocouple type:
Thermocouple Type |
Positive/Negative Conductors |
Color Code (Red is Negative) |
Type T | Copper/Constantan | Blue/Red with Brown Jacket |
Type E | Chromel/Constantan | Purple/Red with Brown Jacket |
Type K | Chromel/Alumel | Yellow/Red with Brown Jacket |
Type J | Iron/Constantan | White/Red with Brown Jacket |
View the Thermocouple Accuracy and Color Code charts
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: For Type "E" or Type "K" Thermocouples, change "T or J" in Model Number with "E or K" at the same price.For other than the standard 1½-16AMP process connection, change "-D1-" in the model number to the code for the alternate process connection option listed above the "To Order" table and add $20 to the priceFor standard duty probe lengths longer than 6", change "-0600" in model number to the required length (example: 12" = "-1200", 9¼" = "-0925") and add $1 per inch to the price (up to 24 inches).For heavy duty probe lengths longer than 6", change "-0600" in model number to the required length (example: 12" = "-1200", 9¼" = "-0925") and add $2.50 per inch to the price (up to 24 inches).For cables longer than 120", change "120" in model number to the required length in inches and add $1 per foot to the price. For probe lengths longer then 24 inches, please contact Customer Service.
Ordering Example: (1) TCS-TU-S-0300-D1-CB-120 Ungrounded Type, USD$6,960.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Thermocouple Type
|
|
Select T for Type T J for Type J K for Type K E for Type E
(2)
|
Probe Diameter
|
|
Select S for Standard Duty 1/4 inch H for Heavy Duty 3/8 to 3/16 inch stepped probe
(3)
|
Probe Length
|
|
Select 0300 for 3 inch length 0400 for 4 inch length 0500 for 5 inch length 0600 for 6 inch length
(4)
|
Sanitary Flange (Cap) Size
|
|
Select D1 for 1-1/2 inch Tri-Grip Flange (standard) B1 for 3/4 inch 16AMP Tri-Grip Flange E1 for 2 inch 16AMP Tri-Grip Flange F1 for 2-1/2 inch 16AMP Tri-Grip Flange G1 for 3 inch 16AMP Tri-Grip Flange H1 for 4 inch 16AMP Tri-Grip Flange
(5)
|
Lead Wire Cable Length
|
|
Select 120 for 120 inch/10 ft (standard) 144 for 144 inch/12 ft 180 for 180 inch/15 ft 240 for 240 inch/20 ft
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
|
OSTW-CC Series: |
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap |
|
|
|
|
iDR Series: |
iSeries PID Controllers and Signal Conditioners - Discontinued |
|
|
|
TXDIN70: |
Dual DIN Rail Temperature Transmitter |
|
|
|
TXDIN101: |
DIN Rail Universal Smart Transmitter |
|
|
|
|
CTXL Series: |
Portable/Wireless Universal Circular Chart SUPERECORDER |
|
|
|
HH802U: |
High Accuracy J/K Input Thermocouple Thermometers |
|
|
|
HH806: |
Wireless High Accuracy Data Logger/Thermometers |
|
|
|
OM-2041: |
Portable Handheld Data Logger |
|
|
|
HH80 Series: |
Rugged Thermometer/Datalogger - Discontinued |
|
|
|
HH309A: |
Four-Channel Data Logger with USB and RS232 |
|
|
|
|
|
|
|
OM-CP-RFTC4000A: |
Wireless Thermocouple Temperature Transmitter Part of the NOMAD® Family |
|
|
|
|
|
OM-SQ2010: |
Portable Data Logger with 4 to 8 Universal Inputs - Discontinued |
|
|
|
OM-SQ2040-2F16: |
Portable Data Logger with 16 or 32 Universal Inputs Plus 2 High
Voltages, 4 Pulse and 8 DigitalEvent/State Inputs - Discontinued |
|
|
|
Meters Product Finder: |
Meters Product Finder - It's the easiest way to sort through our selection of meters to find the right product for your application |
|
|
|
Data Loggers Product Finder: |
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application |
|
|
|
Handheld Meters Product Finder: |
New Handhelds Product Finder - It's the easiest way to sort through our selection of handhelds to find the right product for your application |
|
|
|
Data Acquisition System Product Finder: |
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application |
|
|
|
|
Temperature Controllers Product Finder: |
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application |
|
|
|
|
|
|
|
|