PTFE tubing offers superior abrasion protection and is excellent in insulating wires in moist or corrosive environments where temperatures do not exceed 500°F (260°C). All colors and gages are in stock in pre-spooled lengths for immediate delivery.
† All dollar amounts on this site are shown in US currency.
Note:To order, specify model no. and unit of measure (25 and 100 ft. spools stocked for fast delivery) Other lengths available in increments of 5ft (10 feet minimum order) Ordering Example: (100) TF-R-24 100 ft, red PTFE tubing for 24 gage wire, USD$27.50 ea.
Part Number Builder
Qty:
Option Descriptions
(1)
PTFE Color
Select BK for Black B for Blue P for Purple R for Red W for White Y for Yellow
(2)
Gage Wire Type ORDERING LENGTH-SEE NOTE ABOVE - price quoted will be per ft
Select 20 for 20 gage wire 24 for 24 gage wire 26 for 26 gage wire 28 for 28 gage wire 30 for 30 gage wire
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.