|
|
|
Sanitary Thermistor Probes with Integral Cable
|
Click for larger image. |
|
|
|
|
1/4" Diameter Probe Design for Standard Duty, or 3/8" to 3/16" Stepped Probe Design For Heavy Duty Applications
|
|
Std. Process Connection is a 1½"-16 AMP Tri-Grip (Tri-Clamp® Compatible) Standard Conforming to ASME BPE-2007 to Assure Trouble-Free Interchangeability.
|
|
Sensor Can be Used in Sanitary, Hygienic and Clean-In-Place Food, Dairy, Beverage and BioPharmaceutical Processes
|
|
316L SS Wetted Surfaces with 32 µin or Better Finish
|
|
Includes 2 Conductor, #26AWG Stranded Nickel Plated Copper, PFA Insulated and Jacketed 10' Cable with Strain Relief Standard
|
|
10kΩ (at 25°C) Thermistor Element (44006) Standard
|
|
-80 to 150°C (-112 to 302°F) temperature Range
|
View related products - Sanitary
|
| |
|
|
|
The OMEGA™ THS-S-CB and THS-H-CB Series
Thermistor Sensors are designed for use in Sanitary or Hygienic
Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical
industries. These sensors are manufactured with 316L stainless steel
housings that meet the dimensional requirements of the ASME
BPE-2007 Standard, and are welded and processed to provide a clean,
smooth, 32microinch or better surface finish in the wetted areas for
easy cleaning.
In addition to the standard 1½-16AMP process connection, these can be provided
in the following sizes and styles:
Process Connection | Model Number Code |
3/4"-16AMP | -B1- |
1" and 1½"-16AMP | -D1- |
2"-16AMP | -E1- |
2½"-16AMP | -F1- |
3"-16AMP | -G1- |
4"-16AMP | -H1- |
If you need a process connection that is not listed above, please contact our sales department for availability.
The probe stems are manufactured in two configurations; with a standard ¼" diameter probe for standard duty service,
and a stepped 3/8" to 3/16" diameter probe design for good response times in heavy duty applications.
The integral cable with molded strain relief allows for easy and direct connection
to your instrumentation. These sensors are also
available in RTD
and Thermocouple styles to accommodate any process input requirement. In addition to the
standard 1½-16AMP flange design, these can be provided
in a wide variety of flange sizes and styles. If you need something a
little (or a lot) different, we can accommodate your needs.
This sensor is stocked with the 10,000 Ω thermistor standard, but is available in any of the following resistances:
Sensor Code |
Resistance @ 25°C |
Element Series |
2K | 2252 Ω | 44004 |
3K | 3000 Ω | 44005 |
5K | 5000 Ω | 44007 |
10K | 10,000 Ω | 44006 |
30K | 30,000 Ω | 44008 |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: For other than the standard 1½-16AMP process connection, change "-D1-" in the model number to the code for the alternate process connection option listed above the "To Order" table and add $20 to the priceFor standard duty probe lengths longer than 6", change "-0600" in model number to the required length (example: 12" = "-1200", 9¼" = "-0925") and add $1 per inch to the price (up to 24 inches).For heavy duty probe lengths longer than 6", change "-0600" in model number to the required length (example: 12" = "-1200", 9¼" = "-0925") and add $2.50 per inch to the price (up to 24 inches).For cable lengths longer than 10' (120"), change the "-120" in model number to the desired length in inches and add $1 per foot to the price. For probe lengths longer then 24 inches, please contact Customer Service.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Thermistor Type
|
|
Select 10K for 10000 Ohms at 25C 2K for 2252 Ohms at 25C 3K for 3000 Ohms at 25C 5K for 5000 Ohms at 25C 30K for 30000 Ohms at 25C
(2)
|
Probe Diameter
|
|
Select S for Standard Duty 1/4 inch H for Heavy Duty 3/8 to 3/16 inch stepped probe
(3)
|
Probe Length
|
|
Select 0300 for 3 inch length 0400 for 4 inch length 0500 for 5 inch length 0600 for 6 inch length
(4)
|
Sanitary Flange (Cap) Size
|
|
Select D1 for 1-1/2 inch Tri-Grip Flange (standard) B1 for 3/4 inch 16AMP Tri-Grip Flange E1 for 2 inch 16AMP Tri-Grip Flange F1 for 2-1/2 inch 16AMP Tri-Grip Flange G1 for 3 inch 16AMP Tri-Grip Flange H1 for 4 inch 16AMP Tri-Grip Flange
(5)
|
Lead Wire Cable Length
|
|
Select 120 for 120 inch/10 ft (standard) 144 for 144 inch/12 ft 180 for 180 inch/15 ft 240 for 240 inch/20 ft
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
OSTW-CC Series: |
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap |
|
|
|
TA3 and TA4: |
Miniature Connectors for RTD's and Thermistors Series "T" |
|
|
|
|
HH40: |
Ultra-High-Accuracy & Resolution Handheld Thermistor Thermometer - Discontinued |
|
|
|
DP80 Series: |
High Performance Panel Indicators with Modular Construction - Discontinued |
|
|
|
DP25-TH: |
1/8 DIN Precision Thermistor Meter/Controller |
|
|
|
|
|
450 Series: |
High Accuracy Handheld Thermometers - Discontinued |
|
|
|
Data Acquisition System Product Finder: |
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application |
|
|
|
Handheld Meters Product Finder: |
New Handhelds Product Finder - It's the easiest way to sort through our selection of handhelds to find the right product for your application |
|
|
|
Data Loggers Product Finder: |
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application |
|
|
|
Meters Product Finder: |
Meters Product Finder - It's the easiest way to sort through our selection of meters to find the right product for your application |
|
|
|
Temperature Controllers Product Finder: |
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application |
|
|
|
|
|
|