The TL-CC series are used to control and identify problematic
temperature conditions that are experienced in transportation of
goods, using a low cost method for instance for medical
supplies, or to increase food protection in transit to warehouse or
depots.Change of state occurs after activating then waiting a short duration not
exceeding five minutes, staining of the white paper (to
blue/purple) occurs when the specified rating has been exceeded.
SPECIFICATIONS Type: Non-reversible indicator, circular, self-adhesive
Activation: Hand Activated by pressing the center of the button and making it concave.
Size: 32 mm diameter by 6 mm deep (1.25" by 0.23" deep)
Print: 2 colors (blue print onto white background)
Temperature: °F and °C, ±°
Accuracy: +/-2°C (+/-°F)
Shelf life: 6 months when stored below it's temperature set point.
† All dollar amounts on this site are shown in US currency.