Triple Level Thermal Disinfection Indicator (TDI) is designed to withstand the
extreme conditions within an
industrial dishwasher and provide
permanent proof that a rated
temperature has been reached.
Not one, but 3 distinct temperature
levels depending upon need. An
irreversible color change occurs from
white/grey to black; at 65°C (150°F)
for standard dish washers, at 71°C
(160°F) for a thermal/chemical
disinfection and 82°C (180°F) when
a thermal disinfection temperature
has been reached.
SPECIFICATIONS Adhesive Type: Acrylic with clear polyester carrier Covering Film: 50 µm Polyester Size: 25 x 35 mm Color Change Material: Non toxic, white crystalline melt material coated on a black absorbent backing Application: Peel label from backing paper. Apply to clean, dry surface; ideally a plate or stainless steel surface in the middle of the dishwasher rack. Ensure the entire indicator is in contact with the surface. Remove indicator while the surface is still warm. Shelf Life: 12 months from invoice date when stored at room temperature and humidity [i.e. 21°C (70°F) & 50% relative humidity]
† All dollar amounts on this site are shown in US currency.
Note: Non-Reversible Temperature Label for use in Dishwashers and Other Wash & Sanitazing Applications