|
|
|
|
Over The Side Immersion Heaters for Medium Oils
|
Click for larger image. |
|
|
USD$48,580.00
TLO-220A-036/120V
|
|
2 to 10 kW
|
|
120, 240, 480 V, 1 & 3 Phase
|
|
Heavy Duty Steel Heating Elements, Riser and Junction Box
|
|
Optional Thermostat Kits are Available to Fit into Terminal Box
|
|
Low Watt Density for Heating Medium Weight Oils
|
View related products - Immersion Heaters
|
| |
|
|
|
FEATURES
Tubular heating elements are brazed
into a junction box. All wetted parts of
TLO & KTLO Series heaters are
steel. Sludge legs (to keep heated
portion of the unit off the bottom of
the tank) are standard.
APPLICATIONS
Medium weight oils, alkali, soaking
cleaners, degreasing solutions,
caustics, solvent type oils, heat transfer
fluids.
CAUTION AND WARNING!
Fire and electrical shock may result
if products are used improperly or
installed or used by non-qualified
personnel. See inside back cover
for additional warnings.
kW |
Riser (A) in (cm) |
Straight Elements |
Curved Elements |
Wt. Lb (kg) |
Min. Tank Clearance (B)--in (cm) |
Model No. |
Min. Tank Clearance (B)--in (cm) |
Model No. |
Two Elements — Steel, 20 W/in.2 |
2 | 36 (91) | 22 1/4 (57) | TLO-220A-036/120V | 13 3/4 (35) | KTLO-220A-036/120V | 9 (4) |
2 | 36 (91) | 22 1/4 (57) | TLO-220A-036/* | 13 3/4 (35) | KTLO-220A-036/* | 9 (4) |
3 | 36 (91) | 29 1/2 (75) | TLO-230A-036/120V | 16 1/8 (41) | KTLO-230A-036/120V | 10 (5) |
3 | 36 (91) | 29 1/24 (75) | TLO-230A-036/* | 16 1/8 (35) | KTLO-230A-036/* | 10 (5) |
5 | 48 (121) | 45 (103) | TLO-250A-048/120V | 21 1/4 (57) | KTLO-250A-048/120V | 10 (5) |
5 | 48 (121) | 45 (103) | TLO-250A-048/* | 21 1/4 (57) | KTLO-250A-048/* | 12 (5) |
6 | 48 (121) | 52 1/2 (133) | TLO-260A-048/* | 23 1/2 (59) | KTLO-260A-048/* | 13 (6) |
7 | 48 (121) | 56 1/2 (144) | TLO-260A-048/* | 24 7/8 (59) | KTLO-260A-048/* | 14 (7) |
Three Elements — Steel, 20 W/in2 |
3 | 36 (91) | 22 1/4 (57) | TLO-330A-036/120V | 13 3/4 (35) | KTLO-330A-036/120V | 12 (4) |
3 | 36 (91) | 22 1/4 (57) | TLO-330A-036/240V/** | 13 3/4 (35) | KTLO-330A-036/240V/** | 12 (4) |
3 | 36 (91) | 22 1/4 (57) | TLO-330A-036/480V/** | 13 3/4 (35) | KTLO-330A-036/480V/** | 12 (4) |
4.5 | 36 (91) | 29 1/2 (75) | TLO-345A-036/120V | 16 1/8 (41) | KTLO-345A-036/120V | 13 (6) |
4.5 | 36 (91) | 29 1/2 (75) | TLO-345A-036/240V/** | 16 1/8 (41) | KTLO-345A-036/240V/** | 13 (6) |
4.5 | 36 (91) | 29 1/2 (75) | TLO-345A-036/480V/** | 16 1/8 (41) | KTLO-345A-036/480V/** | 13 (6) |
6 | 48 (121) | 37 3/8 (95) | TLO-360A-048/120V | 18 5/8 (47) | KTLO-360A-048/120V | 13 (6) |
6 | 48 (121) | 37 3/8 (95) | TLO-360A-048/240V/** | 18 5/8 (47) | KTLO-360A-048/240V/** | 13 (6) |
6 | 48 (121) | 37 3/8 (95) | TLO-360A-048/480V/** | 18 5/8 (47) | KTLO-360A-048/480V/** | 13 (6) |
7.5 | 48 (121) | 45 (103) | TLO-375A-048/120V | 21 1/4 (54) | KTLO-375A-048/120V | 14 (6) |
7.5 | 48 (121) | 45 (103) | TLO-375A-048/240V/** | 21 1/4 (54) | KTLO-375A-048/240V/** | 14 (6) |
7.5 | 48 (121) | 45 (103) | TLO-375A-048/480V/** | 21 1/4 (54) | KTLO-375A-048/480V/** | 14 (6) |
9 | 48 (121) | 52 1/2 (133) | TLO-390A-048/240V/** | 23 1/2 (60) | KTLO-390A-048/240V/** | 15 (7) |
9 | 48 (121) | 52 1/2 (133) | TLO-390A-048/480V/** | 23 1/2 (60) | KTLO-390A-048/480V/** | 15 (7) |
10 | 48 (121) | 56 1/2 (145) | TLO-310A-048/240V/** | 24 7/8 (63) | KTLO-310A-048/240V/** | 16 (7) |
10 | 48 (121) | 56 1/2 (145) | TLO-310A-048/480V/** | 24 7/8 (63) | KTLO-310A-048/480V/** | 16 (7) |
* Designate voltage, i.e. insert 240 for 240 V or 480 for 480 V.
** Add the suffix “3P” to the model number for 3 phase power.
Optional thermostat kits are available to fit into heater terminal box.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Model TLO-2 and KTLO-2 Series are available in 4 kW units. contact OMEGALUX™ for details.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Element Style
|
|
Select TLO for Straight Elements KTLO for Curved Elements
(2)
|
Number of Elements
|
|
Select 2 for 2 Elements 3 for 3 Elements
(3)
|
Wattage
|
|
Select 20 for 2 kW 40 for 4 kW 45 for 4.5 kW 50 for 5 kW 60 for 6 kW 75 for 7.5 kW 90 for 9 kW 10 for 10 kW
(4)
|
Riser
|
|
Select 36 for 36 in. 48 for 48 in.
(5)
|
Voltage
|
|
Select 120V for 120 V 240V for 240 V 480V for 480 V
(6)
|
Power
|
|
Select Nothing(leave field blank) for 1 Phase Power /3P for 3 Phase Power
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | | |
|
|
|
| |
|
Back to top
|
|
|