|
|
|
|
Over-the Side Immersion Heaters for Mildly Corrosive Fluids
|
Click for larger image. |
|
|
USD$53,780.00
TLS-220A-036/120V
|
| |
|
|
|
FEATURES
These over-the -side immersion heaters are designed for installing in
the top of a tank with the heated portion directly immersed along the
side or at the bottom. This provides easy removal of the heater and
ample working space inside the tank.
APPLICATIONS
Alkaline cleaners (electrified), alkaline soaking cleaners, copper
sulfate, electroless copper, electro cleaners, mild acid baths, wash
tanks dip tanks containing alkali, oakite, caustic soda, detergent and
other aqueous solutions
CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or
installed or used by non-qualified personnel. See inside back cover
for additional warnings.
kW |
Riser (A) in (cm) |
Straight Elements |
Curved Elements |
Wt. Lb (kg) |
Min. Tank Clearance (B)--in (cm) |
Model No. |
Min. Tank Clearance (B)--in (cm) |
Model No. |
Two Elements — Stainless Steel, 40 W/in.2 |
2 | 36 (91) | 12 1/4 (31) | TLS-220A-036/120 | 10 5/8 (27) | KTLS-220A-036/120 | 8 (4) |
2 | 36 (91) | 12 1/4 (31) | TLS-220A-036/* | 10 5/8 (27) | KTLS-220A-036/* | 8 (4) |
4 | 36 (91) | 22 1/4 (57) | TLS-240A-036/120 | 13 3/4 (35) | KTLS-240A-036/120 | 8 (4) |
4 | 36 (91) | 22 1/4 (57) | TLS-240A-036/* | 13 3/4 (35) | KTLS-240A-036/* | 8 (4) |
6 | 36 (91) | 29 1/2 (75) | TLS-260A-036/120 | 16 1/8 (41) | KTLS-260A-036/120 | 10 (5) |
6 | 36 (91) | 29 1/2 (75) | TLS-260A-036/* | 16 1/8 (41) | KTLS-260A-036/* | 10 (5) |
8 | 36 (91) | 37 3/8 (95) | TLS-280A/036/* | 18 5/8 (47) | KTLS-280A-036/* | 12 (5) |
10 | 48 (121) | 45 (103) | TLS-210A-048/* | 21 1/4 (54) | KTLS-210A-048/* | 14 (6) |
12 | 48 (121) | 52 1/2 (133) | TLS-212A-048/* | 23 1/2 (59) | KTLS-212A-048/* | 16 (7) |
Three Elements — Stainless Steel, 40 W/in2 |
3 | 36 (91) | 12 1/4 (31) | TLS-330A-036/120 | 10 5/8 (27) | KTLS-330A-036/120 | 9 (4) |
3 | 36 (91) | 12 1/4 (31) | TLS-330A-036/240/** | 10 5/8 (27) | KTLS-330A-036/240/** | 9 (4) |
3 | 36 (91) | 12 1/4 (31) | TLS-330A-036/480/** | 10 5/8 (27) | KTLS-330A-036/480/** | 9 (4) |
6 | 36 (91) | 22 1/4 (57) | TLS-360A-036/120 | 13 3/4 (35) | KTLS-360A-036/120 | 10 (5) |
6 | 36 (91) | 22 1/4 (57) | TLS-360A-036/240/** | 13 3/4 (35) | KTLS-360A-036/240/** | 10 (5) |
6 | 36 (91) | 22 1/4 (57) | TLS-360A-036/480/** | 13 3/4 (35) | KTLS-360A-036/480/** | 10 (5) |
9 | 36 (91) | 29 1/2 (75) | TLS-390A-036/240/** | 16 1/8 (41) | KTLS-390A-036/240/** | 12 (5) |
9 | 36 (91) | 29 1/2 (75) | TLS-390A-036/480/** | 16 1/8 (41) | KTLS-390A-036/480/** | 12 (5) |
12 | 48 (121) | 37 3/8 (95) | TLS-312A-048/240/** | 18 5/8 (47) | KTLS-312A-048/240/** | 14 (6) |
12 | 48 (121) | 37 3/8 (95) | TLS-312A-048/480/** | 18 5/8 (47) | KTLS-312A-048/480/** | 14 (6) |
15 | 48 (121) | 45 (103) | TLS-315A-048/240/** | 21 1/4 (54) | KTLS-315A-048/240/** | 16 (7) |
15 | 48 (121) | 45 (103) | TLS-315A-048/480/** | 21 1/4 (54) | KTLS-315A-048/480/** | 16 (7) |
18 | 48 (121) | 52 1/2 (133) | TLS-318A-048/240/** | 23 1/2 (60) | KTLS-318A-048/240/** | 18 (8) |
18 | 48 (121) | 52 1/2 (133) | TLS-318A-048/480/** | 23 1/2 (60) | KTLS-318A-048/480/** | 18 (8) |
* Designate voltage, i.e. insert 240 for 240 for 480V for 480 V.
** Add the suffix “3P” to the model number for 3 phase power.
Optional thermostat kits are available to fit into heater terminal box.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Element Style
|
|
Select TLS for Straight Elements KTLS for Curved Elements
(2)
|
Number of Elements
|
|
Select 2 for 2 Elements 3 for 3 Elements
(3)
|
Wattage
|
|
Select 20 for 2 kW 30 for 3 kW 40 for 4 kW 60 for 6 kW 80 for 8 kW 90 for 9 kW 10 for 10 kW 12 for 12 kW 15 for 15 kW 18 for 18 kW
(4)
|
Riser
|
|
Select 36 for 36 in. 48 for 48 in.
(5)
|
Voltage
|
|
Select 120V for 120 V 240V for 240 V 480V for 480 V
(6)
|
Power
|
|
Select Nothing(leave field blank) for 1 Phase Power /3P for 3 Phase Power
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | | |
|
|
|
| |
|
Back to top
|
|
|