FEATURES
Flanged immersion heaters with rugged steel sheaths and moisture resistant enclosures. Heavy
duty jumper straps and terminal posts assure permanent tightness of connections and an extra margin
of current carrying capacity.
APPLICATIONS
Used to heat light (low viscosity) oils.
† U.L. Listed
/* Add the suffix “3P” to the model number for 3-phase power.
/** Designate voltage, insert 120 for 120 VAC or 240 for 240 VAC.
NOTE: Larger flange sizes and kW ratings are available.
1. Heaters with General Purpose and Moisture Resistant Enclosures are UL Listed and CSA Certified.
2. Heaters with Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
Select 12 for code 12 18 for code 18 30 for code 30 31 for code 31 60 for code 60 61 for code 61 62 for code 62 63 for code 63 64 for code 64 65 for code 65
(3)
Code in Part Number
Select 05 for code 05 18 for code 18 24 for code 24 25 for code 25 30 for code 30 35 for code 35 36 for code 36 40 for code 40 45 for code 45 50 for code 50 55 for code 55 65 for code 65 75 for code 75 85 for code 85 80 for code 80 95 for code 95
(4)
Code in Part Number
Select Nothing(leave field blank) F1 for code F1 R1 for code R1
(5)
Enclosure
Select Nothing(leave field blank) for General Purpose Enclosure E2 for E-2 Moisture Tight/Explosion Res.Enclosure E3 for E-3 Explosion Res. Enclosure E4 for E-4 Moisture Res.Enclosure
(6)
Voltage
Select 240V for 240 V 480V for 480 V
(7)
Phase
Select Nothing(leave field blank) /3P for 3 phase
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.