FEATURES
Rugged construction. Sturdy .475" (1.2 cm) diameter Incoloy elements,
welded to steel flanges provide superior rigidity and strength. Heavy
duty jumper straps and terminal posts assure permanent tightness
of connections and an extra margin of current carrying capacity.
kW
Circ. & Ph
Dim.B in (cm)
Wt. lb (kg)
E-1 General Purpose Encl.1 Model No.
Dim.N in (cm)
E-2 Moisture Resistant/ Explosion-Resistant Encl.2 Model No.
/* Add the suffix “/3P” to the model number for 3 phase power.
/** Designate voltage, i.e., 240V for 240 VAC or 480V for 480 VAC.
Note: Larger flange sizes and kW rating available. Contact OMEGALUX.®
1. Heaters with General Purpose & Moisture Resistant Enclosures are UL Listed and CSA Certified.
2. Heaters with Explosion Resistant Enclosures are CSA NRTL/C Certified and are not intended for use in hazardous areas.
† All dollar amounts on this site are shown in US currency.