FEATURES
Heavy coil construction— Watt density on the heating coil is designed for low watt density
operation by increasing the coil diameter and length to give maximum
coil surface area and limit coil surface temperature, providing longer coil life.
CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or
installed or used by non-qualified personnel. See inside back cover
for additional warning.
kW
Dim.B in (cm)
Wt. Ib(kg)
E1 General Purpose Enclosure1 Model No.
Dim. N. in(cm)
E2 Moisture Resistant/ Explosion Res.Encl.2 Model No.
6 Inch-150 Lb. steel Flange, 12 Cooper Sheath Elements — 15 W/in2
12
2-3
25 1/8 (64)
67 (30)
TMO-1212F1/**/3P
1 (3)
TMO-1212F1E3/**/3P
1 1/2 (4)
TMO-1212F1E4/**/3P
1 1/2 (4)
16
2-3
33 (84)
76 (34)
TMO-1216F1/**/3P
1 (3)
TMO-1216F1E3/**/3P
1 1/2 (4)
TMO-1216F1E4/**/3P
1 1/2 (4)
20
2-3
40 1/2 (103)
84 (38)
TMO-1220F1/240/3P
2 (5)
TMO-1220F1E3/240/3P
1 1/2 (4)
TMO-1220F1E4/240/3P
1 1/2 (4)
20
2-3
40 1/2 (103)
84 (38)
TMO-1220F1/480/3P
1 (3)
TMO-1220F1E3/480/3P
1 1/2 (4)
TMO-1220F1E4/480/3P
1 1/2 (4)
24
2-3
48 (122)
111 (50)
TMO-1224F1/240/3P
2 (5)
TMO-1224F1E3/240/3P
1 1/2 (4)
TMO-1224F1E4/240/3P
1 1/2 (4)
24
2-3
48 (122)
111 (50)
TMO-1224F1/480/3P
1 (3)
TMO-1224F1E3/480/3P
1 1/2 (4)
TMO-1224F1E4/480/3P
1 1/2 (4)
/* Add the suffix “/3P” to the catalog number for 3 phase power.
/** Designate voltage, i.e., 240 for 240 VAC or 480 for 480 VAC.
Note: Larger flange sizes and kW rating available. Contact Omegalux®
1 Heaters with General Purpose and Moisture Resistant Enclosures are UL Listed and CSA Certified.
2 Heaters with Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
When using the Part Number Builder some part number combinations may not be valid!
Please review the tables and spec sheet for valid part numbers, or consult with Temperature Engineering
if you need help selecting a heater or to verify part number validity or availability!
† All dollar amounts on this site are shown in US currency.