Please note: Approved pressure and/or temperature limited controls
must be used to assure safe operation in the event of system
malfunctions. See Temperature Section.
APPLICATIONS For clean water pH 6 to 8 – Clean municipal water such as
used in washing, rinsing and industrial processes with a pH
factor range of pH 6 to pH 8.
For non-corrosive solutions – Non-corrosive water solutions
or weak alkaline or acid content of up to 1% by volume, such as
sodium carbonate, sodium chlorate or other neutral salts.
/* Add the suffix “/3P” to the model number for 3 phase power.
/** Specify voltage, i.e., 240V for 240 VAC or 480V for 480 VAC.
Note: Larger flange sizes and kW rating available. Please contact OMEGALUX for specific details.
1 Heaters with General Purpose and Moisture Resistant Enclosures are UL Listed and CSA Certified.
2 Heaters with Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
† All dollar amounts on this site are shown in US currency.
Part Number Builder
Option Descriptions
(1)
Number of Copper Sheath Elements
Select 3 for 3 Copper Sheath Elements 6 for 6 Copper Sheath Elements
(2)
Wattage
Select 065 for 6 kW 095 for 9 kW 125 for 12 kW 155 for 15 kW 185 for 18 kW 245 for 24 kW 305 for 30 kW 405 for 40 kW 605 for 60 kW
(3)
Enclosure
Select Nothing(leave field blank) for E-1 General Purpose Enclosure E2 for E-2 Moisture Resistant/Explosion Resistant Enclosure E3 for E-3 Explosion Resistant Enclosure E4 for E-4 Moisture Resistant Enclosure
(4)
Voltage
Select 240V for 240 V 480V for 480 V
(5)
Power
Select Nothing(leave field blank) for 1 Phase Power /3P for 3 Phase Power
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.