Designed for use in oven
monitoring or other applications
where a simple ¼-20 mounting
bolt/screw is needed. The
thermocouple sensor can
withstand constant temperatures
of 204°C (400°F) and 315°C
(600°F) intermittently.
The stainless steel braided cable
provides abrasion resistance and
easy installation into cable trays
or ducts. The sensor can be
customized with a longer probe
length, longer cable length, or
other thermocouple type.
Specifications Insertion Length: 25.4 mm (1.0") Tube: 316 SS Tube Diameter: 4.77 mm (0.188") Mounting Bracket: 316 SS Mounting Hole: 5 mm (0.2") dia. Cable: 20 AWG stranded, fiberglass
insulation, 300 Series SS overbraiding Cable Length: 0.9 m (36") Thermocouple: Ungrounded or
grounded available Maximum Temperatures Probe and Cable: 204°C (400°F) Mounting Bracket Braze: Connection: 204°C (400°F) Continuous: 316°C (600°F)
intermittently
† All dollar amounts on this site are shown in US currency.
Note: For grounded junction, change “U” to “G”, no additional cost.