|
|
|
|
|
|
USD$206,050.00
TRCIII-A
|
|
New Stylish Design
|
|
Portable Rugged Case for Use in the Factory, Calibration Laboratory, or Instrument Shop
|
|
Built in Temperature Readout with 0.1° Resolution [°F/°C]
|
|
Accepts up to 6 Probes at One Time
|
|
Calibration of All Temperature Instruments and Sensors
|
|
230 Vac CE Marked Models
|
|
NIST Calibration Certificate Included
|
|
Bench-Top Design with Tilt Handle Standard
|
|
Illuminated Power Switch
|
|
Companion hot point™ Dry Block Probe Calibrator Available (Model CL900A/950A)
|
View related products - Calibration Equipment
|
| |
|
|
|
The new ice point™ reference chamber TRCIII-A is the latest addition to OMEGA’s fine line of calibration reference instrumentation. The TRCIII-A ice point™ reference chamber relies on the equilibrium of ice and distilled, deionized water at atmospheric pressure to maintain six reference wells at precisely 0°C. Each well extends into a sealed cylindrical chamber containing the distilled deionized water. The outer walls of the chamber are cooled by thermoelectric cooling elements. The increase in volume produced by the creation of ice crystals within the cell is sensed by the expansion of a bellows, which operates a micro switch and controls the cooling elements. The alternate freezing and thawing of the ice accurately maintains a 0°C environment around the reference wells. The TRCIII-A has a built in temperature readout [°C/°F] with 0.1° resolution. The unit comes with a NIST-traceable calibration certificate.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Only 230 Vac model is available as CE marked. Look for our TRP Thermocouple Series Reference Junction Probes available in J, K, T, E, R, S, B, C, G, and D Calkibration
Ordering Example: (1) TRCIII-A Ice PointTM Reference Cell, 115 Vac, USD$206,050.00, plus (1) TRP-K Temperature Reference Probe - Type K, USD$6,105.00, USD$206,050.00 + 6,105.00 = USD$212,155.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|