TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Heaters Products >> Tubular Heaters >> Tubular Heaters >> TRID and TRIW Style

Round Cross-Section, 40 Watts/Square Inch, 1000 - 7500 Watts, Incoloy Sheath, Diameters(inches): 0.475, 0.430, 0.375, 0.315, 0.260, 0.246  - Discontinued

TRID and TRIW Style   
RoHS
 
Tubular Heater
TRID and  TRIW Style:Round Cross-Section, 40 Watts/Square Inch,  1000 - 7500 Watts,  Incoloy Sheath, Diameters(inches): 0.475,  0.430, 0.375, 0.315, 0.260, 0.246  - Discontinued
Click for larger image.
   
INCOLOY Sheath
1000 - 7500 Watts
120, 240 and 480 Volt
19 and 22 W/In2 (Type TRID)
40 W/In2 (Type TRIW)
1600°F Max. Sheath Temp.

View related products - Tubular Heaters

Click to scroll below to order See Specs PDF View a printer friendly page

The TRID and TRIW series have been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
Versatile tubular elements can be designed for use in most applications. See guidelines in the Tubular Heater Overview section.

ADVANTAGES
The metal sheath isolates and protects the resistor wire from the environment. At the same time it maximizes heat transfer capability to the work. Tubular elements can be bent to put the heat where it works best.

FEATURES
Type 4 Terminals: Standard. Integral parts of the element are of high strength to resist bending during tightening of the wiring connections. Type 4 is threaded extension of the cold pin. See terminal detail drawing in the Tubular Heater Overview section. Work Temperatures: See Tubular Heater Overview section. Bending: Customer’s minimum inside bending radius is 11/2". See bending requirements in the Tubular Heater Overview section.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 TRID-7085/240V    Consult sales   tubular heater 240 Vac RoHS compliant
 TRIW-2045/240V    Consult sales   tubular heater 240 Vac RoHS compliant
 TRIW-4065/240V    Consult sales   tubular heater 240 Vac RoHS compliant
 TRIW-5465/480V    Consult sales   tubular heater 480 Vac RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2) (3)   
-
-
Qty:

Option Descriptions
(1) Watt Density
  Select
TRID for 22 W/sq in
TRIW for 40 W/sq in
(2) Wattage and Sheath A Length
  Select
4065 for 1000 watts 40 inches 102 cm
4365 for 1250 watts 43 9/16 inches 111 cm
5465 for 1500 watts 54 1/4 inches 138 cm
7065 for 2000 watts 70 inches 178 cm
8565 for 2500 watts 85 inches 216 cm
10065 for 3000 watts 100 inches 254 cm
10865 for 3334 watts 108 inches 274 cm
13465 for 4167 watts 134 inches 340 cm
16065 for 5000 watts 160 inches 406 cm
(3) Voltage
  Select
/120V for 120 Vac
/240V for 240 Vac
/480V for 480 Vac
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   

   Back to topBack to top




MMV | 6 | 020