The TRSS series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.
APPLICATIONS Versatile tubular elements can be designed for use in most applications. See guidelines in the Tubular Heater Overview section.
ADVANTAGES The metal sheath isolates and protects the resistor wire from the environment. At the same time it maximizes heat transfer capability to the work. Tubular elements can be bent to put the heat where it works best.
FEATURES Type 4 Terminals: Integral parts of the element are of high strength to resist bending during tightening of the wiring connections. Type 4 is threaded extension of the cold pin. See terminal detail drawing in the Tubular Heater Overview section. Work Temperatures: See Tubular Heater Overview section. Bending: Customer’s minimum inside bending radius is 1½". See bending requirements in the Tubular Heater Overview section.
† All dollar amounts on this site are shown in US currency.
Part Number Builder
Qty:
Option Descriptions
(1)
Wattage and Sheath A Length
Select 2045 for 1000 Watts 20 inches 51 cm 2345 for 1250 Watts 23 inches 58 cm 2845 for 1500 Watts 28 inches 71 cm 4065 for 2000 Watts 40 inches 102 cm 4365 for 2500 Watts 43 1/2 inches 110 cm 5465 for 3000 Watts 54 1/4 inches 138 cm 7065 for 4000 Watts 70 inches 178 cm 8565 for 5000 Watts 85 inches 216cm 10065 for 6000 Watts 100 inches 254 cm 11265 for 7500 Watts 112 inches 254 cm
(2)
Voltage
Select /120V for 120 Vac /240V for 240 Vac /480V for 480 Vac
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.