The TTUH-CO series heater is mounted through a 27/16" dia. (6 cm)
opening in bottom of vessel. Heater is inserted with gasket through top
of vessel or through hand hole. Mount combination terminal box and clamp
over the element flange and use bolt to draw mounting clamp tightly to the tank.
When mounting in a closed tank, a hand hole should be cut in the side
of the tank only large enough to insert the heater and reach to the bottom of
the tank to insert in the 27/16" dia. (6 cm) mounting hole. See To Order table
for heater dimensions.
The type TTUH heater is mounted through a 27/16 " dia. (6 cm) opening
in bottom of vessel. Heater is inserted with gasket through top
of vessel or through hand hole. Mount combination terminal box
and clamp over the elements flange and use bolt to draw mounting
clamp tightly to tank. When mounting in a closed tank,
a hand hole should be cut in the side of the tank only large enough
to insert the heater and reach to the bottom of the tank to insert
in the 27/16 " dia. (6 cm) mounting hole. See To Order Table for
heater dimensions.
CAUTION AND WARNING!
Fire and electrical shock may result if products are used
improperly or installed or used by non-qualified personnel.
See inside back cover for additional warnings.
TTUH-CO Series
Model No.
kW
W/in2
Dimensions Inches (cm)
Wt. Ib. (kg)
A
B
C
D
TTUH-CO Series — Single Phase W/cutout — 2 1/2" Minimum Liquid Depth
TTUH-CO-15/*
1.5
62
7 7/16 (19)
4 13/16 (12)
31/16(8)
2 3/8 (6)
3 (1)
TTUH-CO-20/*
2
60
9 7/16 (23)
4 13/16 (12)
31/16 (8)
2 1/8 (5)
3 (1)
TTUH-CO-25/*
2.5
40
6 3/4(17)
4 13/16 (12)
31/16(8)
2 1/8(5)
31/8(1)
TTUH-CO-30/*
3
55
6 3/4 (17)
4 13/16 (12)
31/16(8)
2 1/8 (5)
31/4 (1)
TTUH-CO-40/*
4
64
9 1/2(24)
4 13/16 (12)
31/16 (8)
2 1/8(5)
37/8 (2)
TTUH-CO-50/*
5
70
12 3/4(32)
5 3/8 (14)
4 (10)
2 11/16 (7)
5 (2)
TTUH-CO-60/*
6
73
14 1/2 (37)
5 3/8 (14)
4 (10)
2 11/16 (7)
6 (3)
TTUH-CO-70/240V
7
85
14 1/2( 37)
5 3/8 (14)
4 (10)
2 11/16 (7)
6 (3)
TTUH-CO Series — Three Phase with Cutout — 3" Minimum Liquid Depth
TTUH-CO-303/*/3P
3
55
8 3/4(22)
5 11/16(15)
31/8 (8)
2 3/4 (7)
4 (2)
TTUH-CO-403/*/3P
4
74
8 3/4 (22)
5 13/16(15)
31/8 (8)
2 3/4(7)
5 (2)
TTUH-CO-503/**/3P
5
73
11 (28)
5 13/16(15)
31/8 (8)
2 3/4 (7)
5 (2)
TTUH-CO-603/*/3P
6
72
11 1/16 (28)
5 3/4(16)
41/16(10)
3(8)
5 (2)
TTUH-CO-703/208V/3P
7
78
11 1/16 (28)
5 3/4 (16)
41/16(10)
3(8)
41/2 (2)
TTUH-CO-803/208V/3P
8
69
14 1/2 (37)
5 3/4(16)
41/16(10)
3(8)
6 (3)
TTUH-CO-903/208V/3P
9
78
14 1/2 (37)
5 3/ (16)
41/16(10)
3 (8)
6 (3)
*Designate voltage, i.e., 120 for 120 VAC, 208 for 208 VAC or 240 for 240 V, or 480 for 480 V. Other kW rating and voltages are available. Contact OMEGALUX™.
TTUH Series
Model No.
kW
W/in2
Dimensions Inches (cm)
Wt. Ib. (kg)
A
B
C
D
TTUH Series — 1 Phase w/o Cutout, 2" Min. Liquid Depth
†Minimum liquid level should be maintained at 1/2" (1.27 cm) above D Dimension
/* Designate voltage, i.e., insert 120 for 120V, 240 for 240 V or 480 V.
/** Designate voltage, i.e., insert 208 for 208 V 240 for 240 V
Not all combinations may be vaild in the "Part Number Builder". Please review the spec sheet for all possible valid part numbers.
† All dollar amounts on this site are shown in US currency.
Part Number Builder
Option Descriptions
(1)
Low Liquid Cutout
Select Nothing(leave field blank) for Without low liquid cutout -CO for With low liquid cutout
(2)
kW
Select 10 for 1 kW 15 for 1.5 kW 20 for 2 kW 25 for 2.5 kW 30 for 3 kW 40 for 4 kW 50 for 5 kW 60 for 6 kW 70 for 7 kW 303 for 3 kW 403 for 4 kW 503 for 5 kW 603 for 6 kW 703 for 7 kW 803 for 8 kW 903 for 9 kW 1203 for 12 kW
(3)
VAC
Select 120V for 120 VAC 208V for 208 VAC 240V for 240 VAC 480V for 480 VAC
(4)
Phase
Select Nothing(leave field blank) for Single Phase /3P for Three phase
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.