|
OHC1, OTC1, OTMC, OLTC, OSTC |
|
|
|
|
|
Hose Cutter
Heavy duty hose cutter for plastic tube and
hose up to 1" OD.
Tube Cutter
Make accurate clean cuts on tubing from
3 mm (1/8") to 19 mm (3/4") OD.
Tubing Marker Clips
Easy-snap clips for marking and identifying
tube runs. This complete kit comes in a
plastic storage case and includes: 50 each #1
to 9, 50 each of 14 different letters (A, B, C,
D, E, F, G, H, J, P, R, X, Y, Z).
Tube Channels
Tube Channel mounts for securing multiple
tubing runs. We offer a small and large tube
channel. The small 10-Tube Channel is
available in 3 sizes to fit tubing OD: 4 (5/32),
5 (3/16), 6 (1/4) [mm (in)] and can be mounted
with self adhesive backing or #4 screw (not
included). The large tube channel is available
in 6, 7 and 10 channels for tubing sizes
10 mm (3/8") and 13 mm (1/2") and can be
mouted with two screws (not included).
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
|
|
| |
|
Back to top
|
|
|