|
|
|
|
OMEGAFLEX Chemical Tubing® PTFE Formulation
|
Click for larger image. |
|
|
|
|
|
|
Specifications given are typical. Field testing is recommended to find the actual opoerating specifications in the given application.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Specifications given are typical. Field testing is recommended to find the actual operating specifications in the given application. PTFE is translucent white in color. Sold in standard lengths of 25, 50, and 100 ft. PTFE is coiled in 25' (no-splice package), 50' (maximum two-splice) package, or 100' (maximum three-splice) package.
Ordering Example: (1) TYTT-42-25 4 OD (in), 2 ID (in) 4 mm to 16 mm tubing 25 FT, USD$1,995.00
|
|
|
|
|
| |
|
Back to top
|
|
|