The UPJ series has been discontinued. Please see the SPJ as a possible alternative or contact our Temperature Engineering department.
Accepts both miniature and standard male 2 pin TC connectors. Two thermocouple connectors in one! For the large volume user who requires the ability to quickly remove installed connectors, the SIRT-1 removal tool is invaluable. Operating easily even in densely packed panels, the tool compresses all spring clips together, allowing the UPJ to be pushed out of the panel from the rear.
† All dollar amounts on this site are shown in US currency.
Note: OMEGALLOY™ is generically known as Nicrosil-Nisil †K, T, J, E, R, S and B are ANSI designations NOTE: Type U (Uncompensated) connectors are used with type B thermocouples, (Pt/6%Rh-Pt/30%Rh) Ordering Example: (1) UPJ-T-F Type T (Copper/Constantan), Universal Snap-In Panel Jack, USD$164.00
Part Number Builder
Option Descriptions
(1)
Calibration Type
Select K for Type K Calibration T for Type T Calibration J for Type J Calibration E for Type E Calibration R/S for Type R/S Calibration U for Type U Calibration N for Type N Calibration
(2)
ROHS
Select Nothing(leave field blank) for Non-ROHS -ROHS for ROHS
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.