The WSS Series stainless steel motors are
3-phase industrial grade washdown duty
motors made with 300 grade stainless steel
housing. These fractional HP motors come in sizes
from 1/3 to 2 H.P. and are available with a double reinforced
welded 56H base or without a base in the
round body style.
Construction:
Windings double dipped and cured
in polyester insulating varnish
Anti-rust coated rotor to protect against corrosion
Double-lip shaft seals plus V-ring shaft slingers
Internal bearing retainer
Laser-etched full-fact name plates
Watertight stainless cord connector pre-installed in the split designed
conduit box.
Specifications Voltage: 230/460V, 3 phase 60 Hz—can run on 50 Hz with reduced service factor of 1.0 Frame/Enclosure: 56C/TEFC, 300 grade stainless steel Rated Speed: 1725/3460 Duty Cycle: Continuous Base Type: C-face—rigid Shaft: Keyed, 304 Stainless Steel Bearings: 6205 DDU Rotation: CW/CCW
For additional specifications and drawing... see "Specs"
above for details.
† All dollar amounts on this site are shown in US currency.