|
|
|
|
|
USD$2,330.00
XCIB-J-1-1-3
|
|
High Temperature Ceramic Insulation with Inconel Overbraid
|
|
Flexible, Abrasion Resistant
|
|
Withstand Temperatures up to 1090°C (2000°F)
|
|
Unexcelled Oven and Furnace Profiling
|
|
Five Convenient Styles for Easy Application
|
|
J, K, E or N Thermocouple Calibrations
|
View related products - Temperature Sensors and Instruments
|
| |
|
|
|
Unique OMEGA™ family of high temperature types J, K, E or N thermocouples are double-protected with abrasion-resistant Inconel overbraid with high temperature ceramic fiber insulation. A temperature rating of 980°C (1800°F)continuous service and 1090°C (2000°F) short-term service makes these products ideal for many high temperature measurement applications. They are unexcelled for profiling ovens and furnaces. The 20-gage solid conductor thermocouple wires are insulated with braided Nextel® ceramic Over the ceramic fiber is a rugged overbraid of Inconel 600® –a tough, high-temperature, high nickel content alloy. Five convenient styles are available in 3 ft. and 10 ft. lengths for high temperature measurement applications.
Specifications
Wire Gage: 20 gage solid–standard limits of error
Insulation: Nextel® ceramic fiber
Overbraiding & Fittings: Inconel 600®
Temperature: 980°C (1800°F) continuous,1090°C ( 2000°F) short-term service, depending
on thermocouple type.
Termination: Ceramic beaded leads with compensated spade lugs, OMEGA™ OSTW 220°C (425°F)
male connector, or OMEGA™ NHXH high temperature 650°C (1200°F) ceramic male connector
Probe Style
Style 1 |
|
A grounded junction thermocouple with the Inconel overbraid welded to form a smooth rounded tip for all general purpose applications. |
Style 2 |
|
A general purpose, bead welded, exposed junction thermocouple. |
Style 3 |
|
An exposed junction, bead welded junction thermocouple with an Inconel collar to clamp the probe to a surface, or to secure it into a hole or any fabrication. |
Style 4 |
|
Grounded junction. It can be bolted to a surface, or the Inconel eye can hook the thermocouple to a conveyor flight. Ungrounded junction versions are available. Contact sales for more information. |
Style 5 |
|
Has an Inconel air hood to protect the beaded wire exposed junction. This design can be clamped to a surface, hooked to a conveyor flight, or bolted to a surface by using the through hole at the open end of the hood. |
Model Number | Probe Style | Termination Type |
XCIB-(*)-1-1-(**) | 1 | 1 |
XCIB-(*)-1-2-(**) | 2 |
XCIB-(*)-1-3-(**) | 3 |
XCIB-(*)-1-4-(**) | 4 |
XCIB-(*)-2-1-(**) | 2 | 1 |
XCIB-(*)-2-2-(**) | 2 |
XCIB-(*)-2-3-(**) | 3 |
XCIB-(*)-2-4-(**) | 4 |
XCIB-(*)-3-1-(**) | 3 | 1 |
XCIB-(*)-3-2-(**) | 2 |
XCIB-(*)-3-3-(**) | 3 |
XCIB-(*)-3-4-(**) | 4 |
XCIB-(*)-4-1-(**) | 4 | 1 |
XCIB-(*)-4-2-(**) | 2 |
XCIB-(*)-4-3-(**) | 3 |
XCIB-(*)-4-4-(**) | 4 |
XCIB-(*)-5-1-(**) | 5 | 1 |
XCIB-(*)-5-2-(**) | 2 |
XCIB-(*)-5-3-(**) | 3 |
XCIB-(*)-5-4-(**) | 4 |
* Specify Thermocouple Type: J: Iron-Constantan, K: CHROMEGA™-ALOMEGA™, E: CHROMEGA™-Constantan, N: OMEGALLOY™-NICROSIL-NISIL
Use prefix of “ CAL-” for assemblies to be supplied with calibration data at specified temperatures. Check Sales Dept. for pricing
** Specify length in feet. 3' or 10' standard. Note: Available with Silica insulation. Change “XCIB” in model number to “XSIB”. No additional charge.
View the Thermocouple Accuracy and Color Code charts
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: For lengths over 10 feet, add $3.60 per foot to the price and for lengths over 50 feet, add $3 per foot to the price.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Thermocouple Type
|
|
Select J for J Type Thermocouple K for K Type Thermocouple E for E Type Thermocouple N for N Type Thermocouple
(2)
|
Probe Style
|
|
Select 1 for Grounded Welded Junction 2 for Exposed Junction 3 for Exposed Junction with Collar 4 for Bolt-on Junction 5 for Air Hood Junction
(3)
|
Termination
|
|
Select 1 for Ceramic Beaded Leads with Spade Lugs 2 for OST Male ConnectoR 3 for NHXH Ceramic Connector 4 for Nextel Insulated Leads with Spade Lugs 5 for Stripped leads 6 for SMPW mini-male 7 for SHX mini-male ceramic
(4)
|
Length
|
|
Select 3 for 3 Feet 10 for 10 Feet CUSTOM for custom length in feet(whole numbers up to 50' max. For over 50' please consult sales)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
|
|
MPJ-(*)-F: |
Panel Jacks for Miniature Size Connectors | Thermocouples |
|
|
|
|
OSTW-CC Series: |
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap |
|
|
|
|
|
|
|
|
|