TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Wire: Thermocouple,... >> Thermocouple & R... >> XC-(*), XR-(*), XS-(*), XT-(*), XC4-(*) and XL-(*)

High Temperature Thermocouple Wire with Nextel or Silica Yarn Fiber Insulation

XC-(*), XR-(*), XS-(*), XT-(*), XC4-(*) and XL-(*)   
RoHS
 
XC-(*), XR-(*), XS-(*), XT-(*), XC4-(*) and XL-(*):High Temperature Thermocouple Wire with Nextel or Silica Yarn Fiber Insulation
Click for larger image.
   
USD$7,355.00  XC-K-24-25
Ceramic Insulation Material is Overbraided on Std or SLE grade Wire
XC :Nextel 312 standard, rated to 1200°C (2200°F) Continuous, 1425°C (2600°F) Short Term
XS: Silica Yarn, rated to 1050°C (1900°F) Continuous
XR: Refrasil Vitreous Silica Fiber, suitable to 982°C (1800°F)
XC4:Nextel 440, rated to 1375°C (2500°F) Continuous, and 1550°C (2800°F) Short Term
Thermocouple Color Tracers on Jacket and Conductors
Inconel 600 or 304SS Overbraid will add Durability

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Nextel insulation a high temperature ceramic is offered with in three types of overbraiding. XC is the standard braid, XT is a tight braid and XL is a loose braid. The three braids affect only the amount of Nextel used, not the overall temperature rating. Insulation is braided over each wire or leg then a final jacket of the same insulation is braided over the pair of wires.
XC4: Nextel 440 insulation has the highest temperature rating to 1375C (2500F)

Silica insulation is a high purity (SiO2 > 99%) ceramic yarn, that offers high temperature protection up to 2000°F at an economical price. Refrasil insulation is a vitreous silica fiber.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.

Inconel 600 ,304SS or Tinned Copper can be added and overbraided as the outer jacket over the Nextel insulation . This type of durable outer jacket can add abrasion protection and signal shielding.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    XT-E-24-100 Consult Sales   20,720.00    Type E, 24 gage, Nextel/tight insulator, 100 feet length RoHS compliant
    XT-K-20-500 2 Weeks   58,950.00    Type K, 20 gage, Nextel/tight insulator, 500 feet length RoHS compliant
Click to expand/minimize a list of what others bought with the XC-K-20-100  XC-K-20-100 2 Weeks   23,555.00    Type K, 20 gage, Nextel/standard insulator, 100 feet length RoHS compliant
Click to expand/minimize a list of what others bought with the XC-K-20-50  XC-K-20-50 2 Weeks   13,600.00    Type K, 20 gage, Nextel/standard insulator, 50 feet length RoHS compliant
    XC4-K-20-100 2 Weeks   46,900.00    Type K, 20 gage, Nextel 440 /standard insulator, 100 feet length RoHS compliant
    XR-K-20-100 Consult Sales   16,040.00    Type K, 20 gage, Refrasil Vitreous Silica insulator, 100 feet length RoHS compliancy undetermined
    XS-K-24-1000 2 Weeks   62,925.00    Type K, 24 gage, Silica insulator, 1000 feet length RoHS compliant
    XC-N-24-1000 5 Weeks   128,350.00    Type N, 24 gage, Nextel/standard insulator, 1000 feet length RoHS compliant
    XT-N-24-500 2 Weeks   58,950.00    Type N, 24 gage, Nextel/tight insulator, 500 feet length RoHS compliant
    XS-N-14-100 2 Weeks   21,610.00    Type N, 14 gage, Silica insulator, 100 feet length RoHS compliant
    XC-J-20-500 2 Weeks   60,425.00    Type J, 20 gage, Nextel/standard insulator, 500 feet length RoHS compliant
    XT-J-24-1000 5 Weeks   109,500.00    Type J, 24 gage, Nextel/tight insulator, 1000 feet length RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Has color tracers on jacket and conductors
 Ordering Example: (1) XC-K-24-200 Type K wire, 24 AWG Nextel 312 Insulator, USD$35,425.00
 Part Number Builder
(1) (2) (3) (4) (5)   
-
-
-
-
-
-
Qty:

Option Descriptions
(1) Wire Type
  Select
XC for Nextel/standard insulator
XS for Silica insulator
XT for Nextel/tight insulator
XL for Nextel/loose insulator
XC4 for Nextel 440
(2) Thermocouple Calibration
  Select
E for Type E
K for Type K
N for Type N
J for Type J
(3) Gage Size
  Select
14 for 14 gage
20 for 20 gage
24 for 24 gage
(4) Special Limits of Error
  Select
Nothing(leave field blank) for Standard
-SLE for Special Limits of Error
(5) Wire Length
  Select
25 for 25 feet
50 for 50 feet
100 for 100 feet
200 for 200 feet
500 for 500 feet
1000 for 1000 feet
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
NHXH and NHX Series NHXH and NHX Series:
Ceramic Ultra High Temperature Heavy Duty Standard Size Connectors
SHX-(*) and USHX SHX-(*) and USHX:
Ultra High Temperature Miniature Connectors, Including Series for High Vacuum Applications
XCIB SERIES XCIB SERIES:
High Temperature and Abrasion Resistant Thermocouples
XC and XC4 XC and XC4:
Nextel Braided Ceramic Very High Temperature and XS Silica Sleeving
   

   Back to topBack to top




MMV | 6 | 020