|
|
|
|
|
|
USD$4,135.00
XR-0-150C-41/2-1/2
|
| |
|
|
|
Thermometers of this design are well adapted to
installation on top of tanks, boilers, in high locations or
other areas where it would be difficult to read a standard
angle-form instrument.
Stems are 1/4" in diameter. Stem lengths up to 36" can be supplied.
Normally supplied with the stem at the BOTTOM (6 o’clock)
position, on special order, these thermometers can be set with
the stem protruding at the LEFT (9 o’clock), TOP (12 o’clock) or RIGHT
(3 o’clock) positions. If not specified, the standard BOTTOM (6 o’clock)
position will be supplied.
X, XR, V and VR Ranges and °Divisions
Fahrenheit |
Range | Div. |
-100-100°F | 2° |
-80-120°F | 2° |
-40-160°F | 2° |
-20-120°F | 2° |
*0-100°F | 1° |
0-140°F | 2° |
*25-125°F | 1° |
0-150°F | 1° |
0-200°F | 2° |
0-220°F | 2° |
0-250°F | 2° |
0-300°F | 2° |
20-240°F | 2° |
-50-300°F | 5° |
50-300°F | 2° |
50-400°F | 5° |
50-500°F | 5° |
50-550°F | 5° |
50-750°F | 10° |
100-800°F | 10° |
150-750°F | 10° |
200-1000°F | 10° |
**250-600°F | 10° |
-100-200°F | 10° |
-70-150°F | 10° |
†200-300°F | 10° |
†300-400°F | 10° |
|
Celsius |
Range | Div. |
-50-200°F | 2° |
-50-100°C | 2° |
-50-50°C | 1° |
-40-70°C | 1° |
-40-160°C | 2° |
*-30-30°C | 1° |
-20-120°C | 2° |
-10-110°C | 1° |
*0-50°C | 1/2° |
0-100°C | 1° |
0-150°C | 1° |
0-200°C | 2° |
0-300°C | 2° |
0-400°C | 5° |
100-500°C | 5° |
-80-220°C | 5° |
†-20-220°C | 5° |
†*0-30°C | 5° |
*0-60°C | 5° |
0-250°C | 5° |
†50-450°C | 5° |
100-550°C | 5° |
|
Dual Range °F / °C |
Range | Div. | Range | Div. |
-50-210°F | 5° | -50-100°C | 2° |
-100-100°F | 2° | -70-40°C | 1° |
*25-125°F | 1° | -5-50°C | 1° |
-40-160°F | 2° | -40-70°C | 1° |
0-200°F | 2° | -10-90°C | 1° |
0-250°F | 2° | -20-120°C | 2° |
50-300°F | 2° | 10-150°C | 2° |
50-500°F | 5° | 10-260°C | 5° |
50-550°F | 5° | 10-290°C | 5° |
150-750°F | 10° | 70-400°C | 5° |
200-1000°F | 10° | 100-500°C | 5° |
0-150°F | 10° | –20-70°C | 5° |
20-240°F | 10° | -10-115°C | 5° |
50-400°F | 10° | 10-200°C | 5° |
**200-1000°F | 10° | 100-550°C | 5° |
|
* Minimum Stem Length - 4"
**Range available in X and XR Models only
†Range available in V and VR Models only
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) X-0-250F-21/2-1/2 Temperature Dial Thermometer, 0-250F Temperature Range, 2.5in. Stem Length, 1/2 NPT Mounting Bushing , USD$3,920.00, plus (1) X-0-200F/-10-90C-12-1/2 Dual Dial thermometer 0 to 200F and -10 to 90C, 12 Inch Stem, 1/2" NPT Mounting , USD$4,545.00, USD$3,920.00 + 4,545.00 = USD$8,465.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Series
|
|
Select X for X Series XR for XR Series V for V Series VR for VR Series
(2)
|
Temperatures Range
|
|
Select -100-100F for -100 to 100°F -80-120F for -80 to 120°F -40-160F for -40 to 160°F -20-120F for -20 to 120°F 0-100F for 0 to 100°F 0-140F for 0 to 140°F 25-125F for 25 to 125°F 0-150F for 0 to 150°F 0-200F for 0 to 200°F 0-220F for 0 to 220°F 0-250F for 0 to 250°F 0-300F for 0 to 300°F 20-240F for 20 to 240°F -50-300F for -50 to 300°F 50-300F for 50 to 300°F 50-400F for 50 to 400°F 50-500F for 50 to 500°F 50-550F for 50 to 550°F 50-750F for 50 to 750°F 100-800F for 100 to 800°F 150-750F for 150 to 750°F 200-1000F for 200 to 1000°F 250-600F for 250 to 600°F (Range available in X and XR models only) -100-200F for -100 to 200°F -70-150F for -70 to 150°F 200-300F for 200 to 300°F (Range available in V and VR models only) 300-400F for 300 to 400°F (Range available in V and VR models only) -50-200C for -50 to 200°C -50-100C for -50 to 100°C -50-50C for -50 to 50°C -40-70C for -40 to 70°C -40-160C for -40 to 160°C -30-30C for -30 to 30°C -20-120C for -20 to 120°C -10-110C for -10 to 110°C 0-50C for 0 to 50°C 0-100C for 0 to 100°C 0-150C for 0 to 150°C 0-200C for 0 to 200°C 0-300C for 0 to 300°C 0-400C for 0 to 400°C 100-500C for 100 to 500°C -80-220C for -80 to 220°C -20-220C for -20 to 220°C (Range available in V and VR models only) 0-30C for 0 to 30°C (Range available in V and VR models only) 0-60C for 0 to 60°C 0-250C for 0 to 250°C 50-450C for 50 to 450°C (Range available in V and VR models only) 100-550C for 100 to 550°C - 50-210F/-50-100C for - 50 to 210°F (-50 to 100°C) -100-100F/-70-40C for -100 to 100°F (-70 to 40°C) 25-125F/-5-50C for 25 to 125°F (-5 to 50°C) -40-160F/-40-70C for -40 to 160°F (-40 to 70°C) 0-200F/-10-90C for 0 to 200°F (-10 to 90°C) 0-250F/-20-120C for 0 to 250°F (-20 to 120°C) 50-300F/10-150C for 50 to 300°F (10 to 150°C) 50-500F/10-260C for 50 to 500°F (10 to 260°C) 50-550F/10-290C for 50 to 550°F (10 to 290°C) 150-750F/70-400C for 150 to 750°F (70 to 400°C) 200-1000F/100-500C for 200 to 1000°F (100 to 500°C) 0-150F/20-70C for 0 to 150°F (20 to 70°C) 20-240F/-10-115C for 20 to 240°F (-10 to 115°C) 50-400F/10-200C for 50 to 400°F (10 to 200°C) 200-1000F/100-550C for 200 to 1000°F (100 to 550°C)
(3)
|
Stem Length
|
|
Select 21/2 for 2 1/2 in 4 for 4 in 6 for 6 in 9 for 9 in 12 for 12 in 15 for 15 in 18 for 18 in 24 for 24 in 30 for 30 in 36 for 36 in
(4)
|
Thread
|
|
Select 1/2 for 1/2 in NPT Mounting Thread
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Related Products
|
|
|
|