|
|
|
|
Big Display Meters and Signal Conditioners
|
Click for larger image. |
|
|
|
|
BIG Bright 2.25" (57.2 mm) or 4.00" (101.6 mm) LED
|
|
BIG 7-segment LEDs, 4 or 6-Digits
|
|
Program to Change Colors: RED, AMBER, GREEN
|
|
AC Current Input
|
|
AC Voltage Input
|
|
Frequency/Pulse/Rate/Totalizer Input
|
|
| |
|
|
|
Starting from Feb 1st 2018, ILD-FP & AC Series have been discontinued. As a possible substitute, please check out the ILD-UTP & SP Series or the LDB Series for details.
The "AC BIG Displays" (iLD-ACC and iLD-ACV) provide accurate isolated measurement of AC Voltage and Current signals.
The AC Voltage model can be scaled for ranges from 0 to 400 mVac through 0 to 400 Vac.
The AC Current model covers ranges from 0 to 10 mA through 0 to 5 Amps AC.
The "Frequency Pulse BIG Display" (iLD-FP) provides accurate isolated measurement of frequency (from 200 Hz to 50 KHz)
and pulse signals (up to 200 M pulses full scale) that can be scaled to any engineering units.
|
|
Programmable Color Display
The iLD-ACC, iLD-ACV, and iLD-FP feature BIG bright 7-segment LED's that can be programmed to change colors between RED
, AMBER, and GREEN to indicate visual alarms.
The BIG Display can be mounted flush in a panel or surface mounted with the included brackets. The entire BIG Display enclosure provides NEMA 4/IP65 protection. Whether
panel-mounted or surface-mounted, the BIG Display does not need to go inside a bulky and expensive NEMA enclosure.
|
|
|
|
Configuration of the iLD-ACC, -ACV, or -FP will be performed using RS-485 communication standard at half duplex and the configuration software that is
available on our website.
With the Ethernet (-EI) option you can "see" your meter and control your process through a web browser over the Internet from halfway around the world.
With the Isolated Analog Output (-C2A) option, user can select output range for 0 to 10V, 4 to 20 mA, or 0 to 20 mA using serial RS-232 and the configuration
software (this eliminates the RS-485 communication available on the standard model).
Factory Scaling (-FS) is available if you prefer the unit to be fully configured before shipment.
Please provide your selections for Factory Scaling settings:
|
|
iLD-ACC-FS |
iLD-ACV-FS |
Input Range: 10 mA, 100 mA, 1 A, 5 A |
Input Range: 400 mVac, 40 Vac, 400 Vac |
Select your Input Range and Display Range
Factory Scaling Example: 0 to 5 A = 0 to 50.00 |
Select your Input Range and Display Range
Factory Scaling Example: 0 to 400 Vac = 0 to 6000 |
|
|
iLD-FP-FS |
Pick from each selection |
Mode: Frequency, A-B, Totalize |
Excitation: 12.5 V, 5 V, 8 V |
Pull up/down: None, 3 K pull-up, 1 K pull-down |
Gate Time: in milliseconds |
Debounce Time: in milliseconds |
Debounce Contact: Yes/No? |
Low Level Input: Yes/No? |
Frequency Range: 0.2 Hz to 50 KHz |
For Frequency Mode select your Input Range and Display
Range
Factory Scaling Example for Frequency Mode: 0 to 1 KHz = 0 to 5000 |
For Totalize and A-B Mode select your Input Range and
Display Range
Factory Scaling Example for Total / A-B Mode: 0 to 100 pulses = 0 to 2000 display counts |
|
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Size of Digit Display
|
|
Select 24 for 57 mm (2.25 inch) 4-digit display 44 for 101 mm (4 inch) 4-digit display 26 for 57 mm (2.25 inch) 6-digit display (for FP units only) 46 for 101 mm (4 inch) 6-digit display (for FP units only)
(2)
|
Input Type
|
|
Select FP for Frequency/Pulse/Rate/Totalizer Input ACC for AC Current Input ACV for AC Voltage Input
(3)
|
Communication Options
|
|
Select Nothing(leave field blank) for No Communication Options -C2A for RS232 and Isolated Analog Output -EI for Ethernet with Embedded Web Server Output
(4)
|
Factory Scaling
|
|
Select Nothing(leave field blank) for No Factory Scaling -FS for Factory Scaling no charge - see chart above for required information and examples
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download iLD24-ACC, iLD24-ACV, iLD24-FP - Quick Start Manual - Big Display |
Download iLD26-ACC, iLD26-ACV, iLD26-FP - Quick Start Big Display |
Download iLD46-ACC, iLD46-ACV, iLD46-FP - Big Display |
Download iLD44-ACC, iLD44-ACV, iLD44-FP - Quick Start Big Display |
Related Products |
|
|
|
|
|
|