|
|
|
|
|
|
USD$1,600.00
SST051-040
|
|
Premium Quality High Temperature Heating Tapes
|
|
Rated to 1400°F Continuous
|
|
Short-Term Exposure Temperature De-Energized up to 1450°F
|
|
Samox Insulated
|
|
Integrally Molded Separate Plug
|
View related products - Flexible Heaters
|
| |
|
|
|
Standard tapes are made from fine gage stranded resistance wires that are double insulated with braided
Samox and knitted into flat tapes for maximum flexibility. A heavy insulated tape is made by taking a
standard tape and braiding it between layers of Samox yarn. Wide tapes are made from two or
more standard tapes that are sewn between two layers of Samox cloth.
CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used
by non-qualified personnel.
Watt |
W/in2 |
Volts |
Size |
Heavy Insulated Tapes Model Number |
Standard Insulated Tapes Model Number |
156 | 13 | 120 | 1/2" x 2' | STH051-020 | SST051-020 |
313 | 13 | 120 | 1/2" x 4' | STH051-040 | SST051-040 |
470 | 13 | 120 | 1/2" x 6' | STH051-060 | SST051-060 |
627 | 13 | 120 | 1/2" x 8' | STH051-080 | SST051-080 |
783 | 13 | 240 | 1/2" x 10' | STH052-100* | SST052-100* |
940 | 13 | 240 | 1/2 x 12' | STH052-120* | SST052-120* |
313 | 13 | 120 | 1" x 2' | STH101-020 | SST101-020 |
627 | 13 | 120 | 1" x 4' | STH101-040 | SST101-040 |
940 | 13 | 240 | 1" x 6' | STH102-060* | SST102-060* |
1245 | 13 | 240 | 1" x 8' | STH102-080* | SST102-080* |
Watt |
W/in2 |
Volts |
Size |
Wide Heavy Insulated Tapes Model Number |
313 | 7.5 | 120 | 1 3/4" x 2' | SWH171-020 |
627 | 7.5 | 120 | 1 3/4" x 4' | SWH171-040 |
940 | 7.5 | 120 | 1 3/4" x 6' | SWH171-060 |
1254 | 7.5 | 120 | 1 3/4" x 8' | SWH171-080* |
1570 | 7.5 | 240 | 1 3/4" x 10' | SWH172-100* |
470 | 7.8 | 120 | 2 1/2" x 2' | SWH251-020 |
940 | 7.8 | 120 | 2 1/2" x 4' | SWH251-040 |
1411 | 7.8 | 120 | 2 1/2" x 6' | SWH251-060 |
1881 | 7.8 | 120 | 2 1/2" x 8' | SWH251-080* |
2351 | 7.8 | 240 | 2 1/2"X 10' | SWH252-100* |
627 | 8 | 120 | 3 1/4" x 2' | SWH351-20* |
1254 | 8 | 120 | 3 1/4" x 4' | SWH351-040* |
1881 | 8 | 120 | 3 1/4" x 6' | SWH351-060* |
2508 | 8 | 120 | 3 1/4" x 8' | SWH351-080* |
3135 | 8 | 240 | 3 1/4" X 10' | SWH352-100* |
*Not supplied with plugs.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: All tapes 1/2" or wider are available in 240V without plug.
|
|
|
|
|
| |
|
Back to top
|
|
|