|
|
 |
 |
These cost-effective magnetic flow meters combine superior noise immunity with high purity Alumina ceramic detection tubes, allowing precise flow measurements in a wide range of applications. These magmeters are available in pipe sizes from 1 /2 " up to 16" to accommodate many materials: chemicals, corrosives, foods, pulp and other solid matter slurry flows. The FMG-600 Series electromagnetic flowmeter unique noise-suppression circuitry utilizes the optimum square-waved excitation frequency, eliminating various noises generated by slurries, making this flowmeter ideal for pulp, food and grout applications.
|
 |
The FMG-550 Series fits pipe sizes from 2 to 48". The standard connection is a 1¼" NPT. It features an integral display for flow rate or totalization. The latest in bipolar pulsed dc technology and the best features of an insertion magnetic flow meter sensor are packed into the FMG-550 Series insertion magmeter. The FMG-551 is a magnetic flow meter to meet your flow measurements challenges.
Simple installation, easy maintenance, and state-of-the-art microprocessor technology make the FMG-551 the best alternative to traditional full-line mag flowmeters.
The FMG-551 electromagnetic flowmeter generates an isolated current output and an isolated frequency output.
The current output provides a universal signal to recorders, valves, and a host of process control and data acquisition devices. |
 |
The FMG3000 and FMG3100 Series are for 0.5 to 8 in. Pipes. These are blind transmitter with either a 4 to 20mA or frequency output. All versions of this magmeter are constructed of corrosion-resistant materials to provide long-term reliability with minimal maintenance costs.
|
 |
The FMG201 Series is a small plastic-bodied magnetic flow meter capable of measuring the pulsating flows from air and solenoid-driven metering pumps, the meter is primarily designed for electrically-conductive chemicals and fluids of varying viscosities. The FMG201 electromagnetic flowmeter is an ideal flow measurement device for low flow applications. In addition to measuring and displaying flow rate and total flow, this magmeter unit has a variety of outputs. For continuous transmission of a flow signal, there is a 4 to 20 mA, and 0 to 5 volt signal, and a frequency signal proportional to flow. In addition, there are relay alarm outputs for low and high flows with user-set flow levels.
|
|