TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
Home >> Lab Equipment >> Handheld Meters

Handheld Meters

  View All

Flow Handheld Meters
Image of Flow Handheld Meters Portable air velocity meters with temperature, humidity as well as other functions.
height=1
Humidity Handheld Meters
Image of Humidity Handheld Meters Measure and record temperature and humidity readings anywhere. Choose from various handheld meters with an array of features.
PH / Conductivity Meters Handheld
Image of PH / Conductivity Meters Handheld These pH meters offer full functionality in a portable size for use in the lab or field. Features available include RS232 output, Data Hold, °C or °F selectable, auto shutoff, overload indication and automatic or manual temperature compensation, and more.
height=1
Pressure Meters Handheld
Image of Pressure Meters Handheld A large selection of pressure and strain meters in convenient portable sizes.
Temperature Meters Handheld
Image of Temperature Meters Handheld Handheld thermometers can go anywhere and are offered with a variety of different options and functions.
height=1



MMV | 6 | 020
VHLE-F