TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
Home >> Lab Equipment >> Calibration Equipmen...

Calibration Equipment

  View All

Benchtop Furnaces for Lab Applications
Image of Benchtop Furnaces for Lab Applications Ideal for heat treating applications, material research and sample ashing determinations in the geological, metalurgical, and wastewater treatment industries. These furnaces are also used in chemistry, physics, and engineering laboratories.
height=1
Benchtop Precision Meters (Voltage, Current, Resistance, Temperature, Process) for Lab Applications
Image of Benchtop Precision Meters (Voltage, Current, Resistance, Temperature, Process) for Lab Applications Transportable units designed to provide a controlled temperature with high stability and high uniformity in all calibrator ranges.
Circulation Baths for Lab Applications
Image of Circulation Baths for Lab Applications Maintain liquid temperature, available options to suit most laboratory and industrial applications.
height=1
Current and Voltage Sources for Lab Applications
Image of Current and Voltage Sources for Lab Applications All the features to check, calibrate, and troubleshoot process control loops and more in a variety of styles for lab or field use.
Dry Block Calibrators for Lab Applications
Image of Dry Block Calibrators for Lab Applications Fast, accurate, stable solution for calibrating temperature probes.
height=1
High Precision Calibrators for Lab Applications
Image of High Precision Calibrators for Lab Applications Transportable units designed to provide a controlled temperature with high stability and high uniformity in all calibrator ranges.
Humidity Generator
Image of Humidity Generator Highly reliable and accurate dew point monitors, employing a chilled mirror sensor to deliver consistent drift-free measurements without regular calibrations or sensor replacement.
height=1
Infrared Blackbody Source for Lab Applications
Image of Infrared Blackbody Source for Lab Applications Calibrate infrared pyrometers. Black body calibrators use a target plate, which has a high emissivity that minimizes emissivity errors.
Multifunction Simulators for Lab Applications
Image of Multifunction Simulators for Lab Applications Be sure you are getting accurate readings, compatible with pulsed systems and transmitters.
height=1
Sand Baths for Temperature
Image of Sand Baths for Temperature Fluidized baths provide safe, rapid heat transfer and accurate temperature control, enabling you to efficiently and safely calibrate and maintain temperature sensitive instruments.
Thermocouple and RTD Simulators for Lab Applications
Image of Thermocouple and RTD Simulators for Lab Applications Highly portable calibration instruments ideal for on-site use in process industries, for diagnosing factory equipment, and also for research and development.
height=1
Wind Tunnel
Image of Wind Tunnel OMEGA makes it possible for anyone to own a wind tunnel! Benchtop sized and highly uniform choice of flow rates.
pH Calibrators for Lab Applications
Image of pH Calibrators for Lab Applications Fast, accurate, stable solution for calibrating pH equipment.
height=1



MMV | 6 | 020
VHLE-D