TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
Home >> Lab Equipment >> Laboratory Recorders...

Laboratory Recorders and Data Loggers

  View All

Circular Recorders for Lab Applications
Image of Circular Recorders for Lab Applications Ideal for batch processes where a set process time is known. The charts are normally designed to rotate in standard time periods, such as 1 hour, 24 hours, 7 days, etc., although many recorders are flexible enough to accommodate non-standard time periods.
height=1
Data Loggers for Temperature
Image of Data Loggers for Temperature Record and analyze data with one device or store it for later viewing or transferring.
Flatbed Recorders for Temperature Applications
Image of Flatbed Recorders for Temperature Applications Similar to Vertical Recorders, flatbed recorders are ideal for use in research, development and production, as well as in service and education applications.
height=1
Hybrid Recorders for Lab Applications
Image of Hybrid Recorders for Lab Applications Record on paper and digitally simultaneously for easy reading now, and archiving for later.
Laboratory Paperless Recorders
Image of Laboratory Paperless Recorders View real time display of data in a variety of formats, digitally transfer and store all results.
height=1
Vertical Recorders for Lab Applications
Image of Vertical Recorders for Lab Applications Well suited for recording of continuous processes, sections of the paper can be torn off and archived for future reference. Strip chart recorders are commonly used in laboratory as well as process measurement applications.
X-Y Recorders for Lab Applications
Image of X-Y Recorders for Lab Applications XY recorders accept two inputs and create a chart or graph of one input versus the other. They are commonly used to determine the relationship between the two inputs.
height=1



MMV | 6 | 020
VHLE-L