TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
Home >> Automation Products >> Motion

Motion

  View All

Rotary Actuators
Image of Rotary Actuators
Modular shaft and flange mount rotary actuators are used for pneumatic rotational motion up to 180°. Change direction, turn over or rotate objects with precision.
height=1
Parallel and Angular Precision Grippers
Image of Parallel and Angular Precision Grippers Modular precision pneumatic grippers, 2 jaw parallel and 180° angular models, with a wide range of gripping forces and stroke lengths. Miniature models for picking up small electronic components to robust models to grasp and move larger size objects, clean room and harsh environment models available. Used in industrial automation applications, lab, R&D, factory motion and end-of-arm tooling.
Linear Actuators and Rail Slides
Image of Linear Actuators and Rail Slides
Good selections of force and stroke lengths are available with our internally powered pneumatic actuators. Our precision linear thruster slides and mini rail slides offer a modular solution to linear motion. Add a gripper and create a pick-n-place quickly, without adaptor plates, to eliminating repetitive motion and reduce labor cost in assembly, inspection and packaging.
height=1
Pneumatic and Electro-Pneumatic Control Valves
Image of Pneumatic and Electro-Pneumatic Control Valves
2-Way, 3-Way and 4-Way directional control, solenoid operated pneumatic valves. Single station and expandable valve banks for use with grippers, linear slides rotary actuators, cylinders and other motion devices.
Filters, Regulators and Air Preparation
Image of Filters, Regulators and Air Preparation General Purpose components, singular and modular systems, for regulating and filtering, coalescing and lubrication of compressed air for use with all pneumatic devices.
height=1
Fittings, Tubing and Pneumatic Accessories
Image of Fittings, Tubing and Pneumatic Accessories Push-To-Connect Air Line fittings, Polyurethane tubing, flow control valves and other pneumatic accessories used to connect with motion devices. These are quickly connected to reduce labor and allow for easy modification.
Position Indicators
Image of Position Indicators The Proximity™ Series Mark Position Indicators/Switches/Transmitters are a line of position indicators with a selection of various output options.
height=1



MMV | 6 | 020
AUTO-D