TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
Home >> Flow and Level >> Valves

Valves

  View All

Technical Reference - Valves
Image of Technical Reference - Valves Valve tutorial and selections guide.
height=1
Solenoid Valves for Select Corrosives
Image of Solenoid Valves for Select Corrosives Designed for corrosive or ultra-pure applications.
General Purpose Solenoid Valves
Image of General Purpose Solenoid Valves Direct-acting valves ideal for neutral media such as compressed air, inert gases, water, and synthetic oils and more.
height=1
Air Operated Diaphragm Valves
Image of Air Operated Diaphragm Valves Air-operated angle seat valves are available for use almost any fluid type.
Solenoid Valve Timers
Image of Solenoid Valve Timers High quality electronic timers designed to control solenoid valves and feature LED indicators to indicate valve status.
height=1
Ball Valves
Image of Ball Valves Ideal where tight-shut-offs are required, available for a variety of pressure ranges.
Drain Valves
Image of Drain Valves Electronic drain valves feature external adjustable timing and manual override test button to confirm valve on/off function.
height=1
Proportional Valves
Image of Proportional Valves Take an electrical input signal and proportion the amount of flow through a pipe from fully closed to fully open. Ideal for liquids and gasses.
Manual Valves
Image of Manual Valves A variety of manual valves designed for laboratory and industrial applications for regulating corrosive gases and liquids or for high purity service.
height=1



MMV | 6 | 020
GREEN-J