E-mail: ventas@mx.omega.com  |  Tel: 8335 5372 Desde Monterrey
Resto del país: 01800 890 5495   |   +52 (81) 8335 5372 (Fuera de México)

¿Qué hay de nuevo en calentadores eléctricos?


Image of ¿Qué hay de nuevo en calentadores eléctricos?

Click for details on Serie CNi8C-EN Serie CNi8C-EN
Controlador-indicador de temperatura, procesos y tensión, para montaje en pared
Ver detalles »
 
Click for details on Serie CSF060 Serie CSF060
Calentador seguro al tacto de 50 a 150 W
Ver detalles »
Click for details on Serie PR-24 Serie PR-24
Sensores de temperatura RTD con conectores micro-DIN

Ver detalles »
 
Click for details on CS060 Series CS060 Series
Touch-Safe Heater 50 to 150 W
Ver detalles »
Click for details on DHT Series DHT Series
High Temperature, Dual-Element Heating Tapes
Ver detalles »
 
Click for details on HHM-380395 Series HHM-380395 Series
Digital High Voltage Insulation Tester
Ver detalles »
Click for details on HHM-EX623 HHM-EX623
Clamp Meter 400 A Dual Input with Non-Contact Infrared Thermometer and Voltage
Ver detalles »
 
Click for details on HHM-EX830 HHM-EX830
1000A Clamp Meters with Infrared Thermometer
Ver detalles »
Click for details on HHM-EX845 HHM-EX845
CAT IV 1000A Clamp Meter with Infrared Thermometer
Ver detalles »
 
Click for details on HHM-GRT300 HHM-GRT300
4-Wire Earth Ground Resistance Tester Kit
Ver detalles »
Click for details on HHM-MA1500 HHM-MA1500
1500A True RMS AC/DC Clamp Meter and Non-Contact Voltage
Ver detalles »
 
Click for details on HHM-MA640 HHM-MA640
600 A True RMS Clamp Meters and Non-Contact Voltage
Ver detalles »
Click for details on HHM-MN Series HHM-MN Series
Digital Multimeters with Non-Contact Voltage Detection
Ver detalles »
 
Click for details on HOS-MS420 HOS-MS420
Digital Oscilloscope 20 MHz 2-Channel
Ver detalles »
Click for details on MH Series MH Series
Electric Motor Heaters
Ver detalles »
 
Click for details on NEP-TX Series NEP-TX Series
Molten Metal Ceramic Sheath Thermocouple
Ver detalles »
Click for details on OS151A-USB Series OS151A-USB Series
Compact Non-Contact Infrared Temperature Transmitter USB PC Configurable with 4 to 20 mA Output
Ver detalles »
 
Click for details on OSAT OSAT
Sensor de Temperatura Infrarrojo Intrínsecamente Seguro
Ver detalles »
Click for details on Serie DPi1701 Serie DPi1701
Indicador Gráfico y Registrador de Datos para Temperatura y Procesos. 1/8 DIN
Ver detalles »
 
Click for details on SRBH Series SRBH Series
Beaker Heaters
Ver detalles »
Click for details on ZR011 Series ZR011 Series
Dual Thermostat
Ver detalles »
    



MMV | 6 | 020